You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2S 3200 Ekip Dip LSIG 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2S 3200 Ekip Dip LSIG 4p F HR

General Information

  • Extended Product Type:
    E4.2S 3200 Ekip Dip LSIG 4p F HR
  • Product ID:
    1SDA071783R1
  • EAN:
    8015644756338
  • Catalog Description:
    E4.2S 3200 Ekip Dip LSIG 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2S 3200 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/DIP-LSIG R 3200 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    659e28cf-7953-4e49-86b5-1b635fb2125e Italy (IT)
  • Simplified SCIP:
    b8facfbd-a471-4af3-a0cd-4505d4191ab2 Germany (DE)
    9a27fbd9-4f08-4ee4-a923-1a8b6b8b3fb2 Denmark (DK)
    d1b2f5d7-4d86-462c-b389-cb37c6913dba Germany (DE)
    42576543-28b3-4678-b6fd-b8c2b0874e9f Hungary (HU)
    3c86255e-acf0-4da9-adf3-dec58f9da095 Norway (NO)
    2791efde-7c8f-4f05-bd51-0a155583fdd9 Poland (PL)
    a627932b-365e-4b1e-8186-beff47840f58 Poland (PL)
    15238ebc-e0be-4258-ab96-5194c3934e71 Poland (PL)
    184fa820-745c-464a-98bc-d93621123e6e Czech Republic (CZ)
    766de56a-18f8-49e5-a7c5-9f3e5c8a4731 Portugal (PT)
    4b900605-59bf-4ce3-8485-df5c4a36585a Sweden (SE)
    2862cd26-0de8-4ddd-87fe-c96465bc4f0b Estonia (EE)
    dca9e64b-3fbd-4676-8726-b3967f7d8e48 France (FR)
    5c17d160-cf26-49f0-83b0-371fcf545d15 Croatia (HR)
    e20ca87f-1bab-4cca-b62c-38e63982b7c2 Germany (DE)
    b49b8493-24a8-4d46-8552-d9be2e78bed6 Finland (FI)
    502f7301-2d9c-417d-bfc1-876bca423be4 Greece (GR)
    b6cac39d-7463-4d7a-b467-1216e6819d7b France (FR)
    cde34414-95ea-46de-a655-0e52ccebc4b0 Germany (DE)
    c7ceb500-e047-4f33-b06f-724752011435 Belgium (BE)
    d2a13a3f-d3c1-453b-965b-716a79238aa0 Sweden (SE)
    dd867c27-9a46-44f2-aab1-a849782bacbb Netherlands (NL)
    9b428f56-2c7a-488c-bc91-7983576090cf Bulgaria (BG)
    6580bb92-0e3c-4617-906d-47ef4640a508 Belgium (BE)
    6aa86cc9-7d83-4512-8f7a-5941bf14133b Spain (ES)
    05316be7-f361-4edb-973f-ebfd9cd4143e Hungary (HU)

Ordering

  • Order Code US and Canada:
    ZCSVENBC000A000000XX
  • EAN:
    8015644756338
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    510 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    70 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    785 mm
  • Package Level 1 Gross Weight:
    77 kg
  • Package Level 1 EAN:
    8015644756338

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 7000 cycle
    Ue = 500 ... 690 V 7000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    425 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    3200 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 85 kA
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 66 kA
    (660 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 66 kA
    for 3 s 66 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 66 kA
    (525 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Uninterrupted Current (Iu):
    3200 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0197

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links