You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2S 3200 Ekip Touch LSIG 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2S 3200 Ekip Touch LSIG 4p F HR

General Information

  • Extended Product Type:
    E4.2S 3200 Ekip Touch LSIG 4p F HR
  • Product ID:
    1SDA071786R1
  • EAN:
    8015644756369
  • Catalog Description:
    E4.2S 3200 Ekip Touch LSIG 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2S 3200 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/TOUCH-LSIG R 3200 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    a64f581a-f68b-4ad5-a764-eb6fc2e1416e Italy (IT)
  • Simplified SCIP:
    a1fc4e2b-c002-452f-a894-8903cf419184 Germany (DE)
    609ed709-545e-4a5e-9aa0-1ab8331b70c1 Germany (DE)
    c302f828-9818-4e4c-9a83-e0d592601419 Finland (FI)
    5f7f076d-f928-474e-9ca1-906c5be128f4 France (FR)
    c876a760-9fdf-4e4f-95b2-d5f69c845a7f Greece (GR)
    cff3f7a9-0983-4afe-ad86-9ec370820532 Sweden (SE)
    71bbf68a-84ed-4877-b50c-bd3383a81faf Netherlands (NL)
    1d7120a9-1162-417e-a31d-654fdd21d520 Estonia (EE)
    79d16aa6-706d-4536-ad1b-fae12d435fc4 Belgium (BE)
    04238a01-08c3-4dfc-b275-300ebe7c9f93 Germany (DE)
    b7288246-79f2-4f63-9e1b-be2186ae7f59 Czech Republic (CZ)
    e4e13675-c006-4da0-9aab-967f3a78d2c0 Poland (PL)
    2c1cc4d8-1d30-4ed8-a2dd-db2af2bb6271 Poland (PL)
    a542357b-5849-41d5-83ea-b10f467aa8ad Portugal (PT)
    da0604d1-9189-4694-9740-c76248f9df8e Bulgaria (BG)
    51856006-e487-4827-b90c-1409f22411a4 Sweden (SE)
    43381e29-dcac-4aea-a5c8-3748bc847bce Belgium (BE)
    8ef1daaf-e49c-4340-994e-e25461148a15 Spain (ES)
    004c3417-4656-4132-b83c-0d5d1491378b Hungary (HU)
    3d22092d-70ea-43fd-9a05-04dded3bb144 Hungary (HU)
    baf83598-3dff-4bb3-a312-495c79a20f9c Norway (NO)
    32c7541c-4251-4e17-95da-c5b0978edf2a Poland (PL)
    d6ec475a-c3ee-41cb-b788-54755259517c France (FR)
    bff0103c-5b81-4256-b996-59f571f14f75 Denmark (DK)
    f79cea4e-cf8e-4a82-8584-f240c965e6f8 Germany (DE)
    3796ca82-2afc-4ab1-ac55-800b91b25f7c Croatia (HR)

Ordering

  • Order Code US and Canada:
    ZCSVENBF000A000000XX
  • EAN:
    8015644756369
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    510 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    70 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    785 mm
  • Package Level 1 Gross Weight:
    77 kg
  • Package Level 1 EAN:
    8015644756369

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 7000 cycle
    Ue = 500 ... 690 V 7000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    425 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    3200 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (380 V AC) 85 kA
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 66 kA
    (660 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 66 kA
    for 3 s 66 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 85 kA
    (415 V AC) 85 kA
    (440 V AC) 85 kA
    (500 V AC) 66 kA
    (525 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Uninterrupted Current (Iu):
    3200 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0197

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links