You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2N 4000 Ekip Hi-Touch LSI 4p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2N 4000 Ekip Hi-Touch LSI 4p F HR

General Information

  • Extended Product Type:
    E4.2N 4000 Ekip Hi-Touch LSI 4p F HR
  • Product ID:
    1SDA071828R1
  • EAN:
    8015644756789
  • Catalog Description:
    E4.2N 4000 Ekip Hi-Touch LSI 4p F HR
  • Long Description:
    C.BREAKER SACE EMAX2 E4.2N 4000 FIXED FOUR-POLE WITH TERMINALS REAR HORIZONTAL AND SOLID-STATE RELEASE IN AC EKIP/HI-TOUCH-LSI R 4000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    bf55dcc3-5fa0-4484-9d1a-4818983e5c34 Italy (IT)
  • Simplified SCIP:
    181174eb-7d3c-4262-a0e0-3aca5c4091c6 Bulgaria (BG)
    7e3cbc27-f649-4d8d-ad15-9cddf1b2e10d Poland (PL)
    1d6228a4-d072-4fb7-a134-e396ea59eebb Czech Republic (CZ)
    8be0caf2-78d7-416b-afbf-f2270640f81f Hungary (HU)
    35d656f2-939f-4dc1-af13-03162e07d945 Spain (ES)
    c2347f02-9475-4944-bd1e-491a1551464a Belgium (BE)
    096b13ce-6758-4226-b7cd-d88b82883ed1 Croatia (HR)
    10111e1b-9802-4e01-b037-c64771428e43 France (FR)
    68b3d528-36cf-48ba-a7a1-5d429ff1378c Germany (DE)
    3ab84814-3ace-461c-828e-d33d01913262 Germany (DE)
    8b1a1466-aedd-4fef-81cc-11c5b41e1445 Germany (DE)
    57b7057b-ab42-4dc4-812a-f1db23d53aa9 Denmark (DK)
    dee42515-52c3-4798-9195-b38488759e19 Germany (DE)
    aeeb7431-9017-42c0-a98e-1677a1e9a1ac Belgium (BE)
    82adb3d9-c05a-469b-b435-8e6bbba930b9 Sweden (SE)
    37fa1444-c246-4b8e-b7e5-73314b12ebf1 Finland (FI)
    648e9af8-6521-4d15-926f-fb41aca3a718 Greece (GR)
    e19ea5f6-bfe8-49d8-adc1-7241032ae0b3 Estonia (EE)
    10c5e571-96a9-451f-9898-40e8e859e030 Norway (NO)
    c1dc0f85-a2a4-480f-b0b1-974e0b97d116 Poland (PL)
    6a65539d-9a7d-4d5b-a76a-863dd3b98556 Hungary (HU)
    11925247-5f5e-4127-8b51-7fc5c591be05 Netherlands (NL)
    7e20972f-e59b-4424-99e1-e34edc98d65a France (FR)
    6688455b-ad4a-4f9b-a311-884d1af7d013 Portugal (PT)
    c33d4b10-cb4e-436c-8070-e86966a406d5 Sweden (SE)
    a4fa6146-4b31-4c4a-a5c5-f4c00eb6aabe Poland (PL)

Ordering

  • Order Code US and Canada:
    ZCNWERBJ200A000000XX
  • EAN:
    8015644756789
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    510 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    70 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    785 mm
  • Package Level 1 Gross Weight:
    77 kg
  • Package Level 1 EAN:
    8015644756789

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 5000 cycle
    Ue = 500 ... 690 V 4000 cycle
    20 cycles per hour
  • Mechanical Durability:
    15000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    465 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    4000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (660 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 66 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (525 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Uninterrupted Current (Iu):
    4000 A
  • Recommended Screw Driver:
    Main Circuit M12
  • Release:
    Ekip Hi-Touch LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Terminal Type:
    Bolt
  • Tightening Torque:
    70 N·m
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0197

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links