You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2V 2000 Ekip Dip LSIG 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2V 2000 Ekip Dip LSIG 3p WMP

General Information

  • Extended Product Type:
    E4.2V 2000 Ekip Dip LSIG 3p WMP
  • Product ID:
    1SDA072453R1
  • EAN:
    8015644763039
  • Catalog Description:
    E4.2V 2000 Ekip Dip LSIG 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E4.2V 2000 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSIG R 2000 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    d6935590-711f-4da6-95d9-25fa7cc3faf1 Italy (IT)
  • Simplified SCIP:
    55b23abf-24a1-4207-8b14-9441abd62baa Germany (DE)
    cada46dd-102d-469b-90eb-fe8cbcb2d2bd Denmark (DK)
    4fca8830-f0c8-412d-a589-3d5f5fd4c325 Hungary (HU)
    162ba9d6-4109-4f30-b3c7-59901fa4c872 Estonia (EE)
    f97c17b6-2c54-4b38-a0a2-4e80b5a9cae4 Greece (GR)
    8230c90e-4ba5-4e68-9b15-be7472a263ea Portugal (PT)
    1e440742-5231-47f0-9778-00dd9d5d55eb Bulgaria (BG)
    09f31c44-f6bb-42b2-b973-d8296cdb13ad Sweden (SE)
    ef26c656-2795-4a80-a312-561affeef145 Norway (NO)
    a79d716d-6944-4a6b-ac51-461728ea46aa Poland (PL)
    041dbe2f-8cbf-4886-922a-a8919675c0c1 Germany (DE)
    c2d13212-b8bd-4360-a755-da7a47878fa6 Netherlands (NL)
    160be82a-7903-4ab5-adbe-6287fed41a73 Spain (ES)
    6fb29024-b680-427d-bc44-b1faefd7f64e Hungary (HU)
    077ebe04-d4fc-44fc-b2d9-eef7be53e571 Poland (PL)
    0ccda4c2-dde8-401a-9b59-ad51e347a0ef Belgium (BE)
    66d70b8f-2f56-46bd-8832-5d00200b23ac Poland (PL)
    8c4ec035-591d-4a4c-8b1b-a65372be2387 Sweden (SE)
    2dfadc80-1a83-42ea-b29a-ed9bc8c616e0 France (FR)
    e9147420-e6d8-4f06-88fe-49476dd96a33 Finland (FI)
    ef23be54-53ee-49c6-a189-7ad224177f27 Belgium (BE)
    6c3f86b6-ccd2-4120-99c9-bbcc0bae18e2 Croatia (HR)
    2c5fa33c-90a7-4e12-8cf8-1bf92e5507cf Czech Republic (CZ)
    e054d0a2-e46b-4211-b8d2-922478761660 Germany (DE)
    e6a57432-f09b-4f32-99ba-7699de157d07 Germany (DE)
    8a0ddfff-d71d-4309-8b9d-ef2ae9a22375 France (FR)

Ordering

  • Order Code US and Canada:
    Z4VTEKAC000A000000XX
  • EAN:
    8015644763039
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    425 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    60 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    67 kg
  • Package Level 1 EAN:
    8015644763039

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 10000 cycle
    Ue = 500 ... 690 V 10000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    743 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2000 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0433

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links