You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2V 2500 Ekip Dip LSIG 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E4.2V 2500 Ekip Dip LSIG 3p WMP

General Information

  • Extended Product Type:
    E4.2V 2500 Ekip Dip LSIG 3p WMP
  • Product ID:
    1SDA072473R1
  • EAN:
    8015644763237
  • Catalog Description:
    E4.2V 2500 Ekip Dip LSIG 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E4.2V 2500 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSIG R 2500 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    f3968384-0f4f-4c3d-afcc-53f151e6111c Italy (IT)
  • Simplified SCIP:
    74647065-b709-422b-9876-4bac7328fcaa Portugal (PT)
    d884c23f-165c-4ebd-b704-f2f0c60bf555 Bulgaria (BG)
    3f3172c6-a7a7-42e1-a997-7852f5c01105 Sweden (SE)
    b644b533-c462-4f99-931b-1b46fab4b49b Poland (PL)
    3444d560-c924-4028-8748-2ab998ec97ab Germany (DE)
    2011b6da-cfaa-4c51-8943-e98e3e626bca Netherlands (NL)
    c28bd9c3-393f-4445-a40d-fd15b58cb186 Belgium (BE)
    08945ed1-d805-468f-9a68-8a688c8437e2 Spain (ES)
    0ba0931d-a247-4cd1-870a-24883fe65cb4 Hungary (HU)
    637f541e-8be3-441a-9c67-19f25fc7fdd3 Poland (PL)
    da757ff7-73df-4a34-aa3a-40e9dd7c4e68 Germany (DE)
    0be41550-73a8-4f12-a896-620efc6133ad France (FR)
    7893478e-d9bf-4139-a39a-8beae0eacc96 Germany (DE)
    df1edd6d-7732-41a0-a410-354e807cf52a Germany (DE)
    bf65b85c-bffb-4053-8825-2dc9a022dc29 Sweden (SE)
    5f9967d9-8736-4265-8ce0-ab63a787d3ce Czech Republic (CZ)
    969a627c-af38-407a-b9d3-42c2f303a31c Croatia (HR)
    d0efec28-10d0-4bd3-8e9f-288202520d36 Belgium (BE)
    2a216f6c-7eee-4dde-bdae-50acfa9b25da Finland (FI)
    dd770008-5753-4aaf-91d4-90cd2c602465 France (FR)
    983e0ac5-b7a8-476f-ab61-70f29f7ddd15 Norway (NO)
    14a0fd68-a640-4b3d-af5a-778757555936 Poland (PL)
    47efc25f-ca78-4740-a4bb-0bdf948d51ae Hungary (HU)
    270c202b-342d-433f-8596-3956b0392289 Estonia (EE)
    8d14a51c-2de5-45d0-94b4-c438939106cf Greece (GR)
    9d81148b-b8ad-48ad-b1a7-4ee5443dbab3 Denmark (DK)

Ordering

  • Order Code US and Canada:
    Z4VUELAC000A000000XX
  • EAN:
    8015644763237
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    425 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    60 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    67 kg
  • Package Level 1 EAN:
    8015644763237

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    743 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2500 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2500 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0433

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links