You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2V 2500 Ekip G Hi-Touch LSIG 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E4.2V 2500 Ekip G Hi-Touch LSIG 3p WMP

General Information

  • Extended Product Type:
    E4.2V 2500 Ekip G Hi-Touch LSIG 3p WMP
  • Product ID:
    1SDA072480R1
  • EAN:
    8015644763305
  • Catalog Description:
    E4.2V 2500 Ekip G Hi-Touch LSIG 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E4.2V 2500 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/G/HI-TOUCH-LSIG R 2500 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    21c754ed-1c83-474e-afdf-2c55036cde9c Italy (IT)
  • Simplified SCIP:
    95310134-dd9c-4eda-a940-cfa87702bf78 Poland (PL)
    937aa6c8-f7a9-4b03-9c83-7f138bda89f3 Bulgaria (BG)
    84b0878f-5125-40bb-8029-a9996dc82828 Portugal (PT)
    eec786e2-71ab-43fa-a174-2631c02bc3d7 Greece (GR)
    7d90e57d-e042-4e61-8988-4170fb96a31b Hungary (HU)
    d7510850-a458-4381-8e6b-1e11fc18cd4b Estonia (EE)
    a45a7007-b0ef-413f-81fe-747a0a8306b3 Denmark (DK)
    e39e46bd-cfbf-4411-bac2-b9a5ac63d5f3 Sweden (SE)
    217149db-fa65-4cb0-a093-55b199c8fd0b Germany (DE)
    1ec34229-85ad-45ce-bf54-f451bee3dbdc Croatia (HR)
    0ccb7ca3-a290-409e-8b69-6daa628ef292 France (FR)
    9932b50a-6cc9-468e-8711-d314d1c71b09 Norway (NO)
    fc789697-7380-44ba-9f35-1b2ed8ccba8c Poland (PL)
    d533dad0-a6c6-4f9f-a95a-3e6775031bd8 Belgium (BE)
    f91907c6-b467-4cc8-a127-1dc6ce3401f0 Netherlands (NL)
    ab6aa917-9abe-419f-8f65-ceab042790ea Spain (ES)
    3a8c91f2-e98c-4640-8ec6-0f24a116d85c Germany (DE)
    38a668ed-62ef-4e02-9420-65cc324a0a7e Germany (DE)
    942bd519-2326-4936-a5c5-2dab8f3ebc55 Hungary (HU)
    f66bc003-c24c-4147-8e11-c55a06c1bda2 France (FR)
    f5fbd24c-c26e-464c-bc39-df506a0ad693 Sweden (SE)
    d637f8c6-ad45-4ffa-be30-f004bded24ad Czech Republic (CZ)
    70d296d2-2f00-4dcb-a22b-77887e6ef1a5 Belgium (BE)
    f3a3d00c-a53e-40e5-bb4c-85475dd89b99 Finland (FI)
    cbe4e590-1433-4a06-ad6a-0d00bb0db07b Germany (DE)
    8382ce38-b6d9-4d5a-9398-cf0fb7153b43 Poland (PL)

Ordering

  • Order Code US and Canada:
    Z4VUELAQ200A000000XX
  • EAN:
    8015644763305
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    425 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    60 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    67 kg
  • Package Level 1 EAN:
    8015644763305

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    743 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    2500 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 150 kA
    (230 V AC) 150 kA
    (380 V AC) 150 kA
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (660 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 75 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 150 kA
    (415 V AC) 150 kA
    (440 V AC) 150 kA
    (500 V AC) 100 kA
    (525 V AC) 100 kA
    (690 V AC) 100 kA
  • Rated Uninterrupted Current (Iu):
    2500 A
  • Release:
    Ekip G Hi-Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    V
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links