You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E4.2N 3200 Ekip G Touch LSIG 3p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

E4.2N 3200 Ekip G Touch LSIG 3p WMP

General Information

  • Extended Product Type:
    E4.2N 3200 Ekip G Touch LSIG 3p WMP
  • Product ID:
    1SDA072497R1
  • EAN:
    8015644763473
  • Catalog Description:
    E4.2N 3200 Ekip G Touch LSIG 3p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E4.2N 3200 THREE-POLE WITH SOLID-STATE RELEASE IN AC EKIP/G/TOUCH-LSIG R 3200 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 79.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2363
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    9a76aafd-c80d-4739-8253-4cbd116f9e7a Italy (IT)
  • Simplified SCIP:
    f2ff713c-e888-44eb-86c8-cfde76eb95e8 Hungary (HU)
    27d147b1-5385-4e76-908a-165957f2dac9 Belgium (BE)
    77d4d071-7267-4468-aabd-2d4ce3a229a0 Spain (ES)
    67327e64-0517-4c0a-8626-45253a13a57a France (FR)
    e5330208-bc28-4cd3-9520-b128908ec390 Germany (DE)
    abd4e9a5-61cc-4869-8eae-c6b8e0640d38 Germany (DE)
    cc0cd142-5053-45ab-9464-7a4c2a99ffea Croatia (HR)
    2003d4c8-8dd1-4778-8f36-9f80e060469a France (FR)
    e6204dd4-f6f9-4e03-9e09-39d1593bc4e0 Germany (DE)
    b27b2763-2fba-4d6a-ad19-805c81cdf6be Denmark (DK)
    77eaef2b-6b7a-488c-bbb4-8cab759c3321 Germany (DE)
    44c05077-ddd5-4252-af80-e71e54db6dcb Greece (GR)
    45a01c4f-e2c0-4a94-840a-7bebcfec43a8 Estonia (EE)
    3ee79fdb-fb23-4ce3-b140-42c82812d372 Finland (FI)
    df1b0067-18f3-402b-b6c3-a42fcac37214 Sweden (SE)
    521b4f0f-f22d-4417-9767-d0fcb875cb1c Belgium (BE)
    e14cbf1a-c9fc-4418-b945-74fa42fa183b Netherlands (NL)
    eb760ee4-af51-4fa5-8ba9-aa723715542e Hungary (HU)
    3bddbf4c-774e-4b57-b9d7-a0fb131ac437 Poland (PL)
    b14dc429-74c7-4f4e-9506-e196c288c3b2 Norway (NO)
    16bb918a-7102-48d2-955a-9ef25a8f9c0d Bulgaria (BG)
    3b1ad937-e50d-4305-b16e-21e17e9a3404 Czech Republic (CZ)
    39e0a712-b488-447a-8db9-662642aac6a5 Poland (PL)
    bc2e9c14-ad36-4703-9516-e9cfa0d52e01 Poland (PL)
    79c112de-38c3-4b1b-948a-dd90533535a5 Sweden (SE)
    8e90ab02-d418-4d8d-94ce-c3574c2ed895 Portugal (PT)

Ordering

  • Order Code US and Canada:
    Z4NVENAN200A000000XX
  • EAN:
    8015644763473
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    425 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    60 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    615 mm
  • Package Level 1 Gross Weight:
    67 kg
  • Package Level 1 EAN:
    8015644763473

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 7000 cycle
    Ue = 500 ... 690 V 7000 cycle
    20 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    743 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    3200 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 66 kA
    (230 V AC) 66 kA
    (380 V AC) 66 kA
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (660 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 66 kA
    for 3 s 50 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 66 kA
    (415 V AC) 66 kA
    (440 V AC) 66 kA
    (500 V AC) 66 kA
    (525 V AC) 66 kA
    (690 V AC) 66 kA
  • Rated Uninterrupted Current (Iu):
    3200 A
  • Release:
    Ekip G Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    E4.2
  • Version:
    W

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • IDEA Granular Category Code (IGCC):
    4926 >> Air circuit breakers
  • Object Classification Code:
    Q
  • UNSPSC:
    39121615
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links