Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E1.2B 630 Ekip Dip LSI 4p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E1.2B 630 Ekip Dip LSI 4p WMP

General Information

  • Extended Product Type:
    E1.2B 630 Ekip Dip LSI 4p WMP
  • Product ID:
    1SDA072682R1
  • EAN:
    8015644765323
  • Catalog Description:
    E1.2B 630 Ekip Dip LSI 4p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SACE EMAX2 E1.2B 630 FOUR-POLE WITH SOLID-STATE RELEASE IN AC EKIP/DIP-LSI R 630 FITTED WITH: 4 AUXILIARY CONTACT AND C.BREAKER IN POSITION OPEN-CLOSED

Ordering

  • Order Code US and Canada:
    ZABNEEAB000A000000XX
  • EAN:
    8015644765323
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    348 mm
  • Product Net Height:
    363.5 mm
  • Product Net Depth / Length:
    271 mm
  • Product Net Weight:
    20 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    350 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    330 mm
  • Package Level 1 Gross Weight:
    23 kg
  • Package Level 1 EAN:
    8015644765323

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 8000 cycle
    Ue = 500 ... 690 V 8000 cycle
    30 cycles per hour
  • Mechanical Durability:
    20000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4
  • Power Loss:
    62 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Air Circuit Breaker
  • Product Type:
    Air Circuit Breaker
  • Rated Service Short-Circuit Breaking Capacity, in % of Icu (Ics):
    100 %
  • Rated Current (In):
    630 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 42 kA
    (230 V AC) 42 kA
    (380 V AC) 42 kA
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (660 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 42 kA
    for 3 s 24 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (400 V AC) 42 kA
    (415 V AC) 42 kA
    (440 V AC) 42 kA
    (500 V AC) 42 kA
    (525 V AC) 42 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    Ekip Dip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    B
  • Standards:
    IEC
  • Sub-type:
    E1.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0065

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds