You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6.2H/MS 4000 3p F HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E6.2H/MS 4000 3p F HR

General Information

  • Extended Product Type:
    E6.2H/MS 4000 3p F HR
  • Product ID:
    1SDA073424R1
  • EAN:
    8015644772741
  • Catalog Description:
    E6.2H/MS 4000 3p F HR
  • Long Description:
    C.BREAKER SWITCH-DISCONNECTOR SACE EMAX2 E6.2H/MS 4000 FIXED THREE-POLE WITH TERMINALS REAR HORIZONTAL

Ordering

  • Order Code US and Canada:
    Z6HW00B00000000000XX
  • EAN:
    8015644772741
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    762 mm
  • Product Net Height:
    371 mm
  • Product Net Depth / Length:
    270 mm
  • Product Net Weight:
    109 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1000 mm
  • Package Level 1 Gross Weight:
    118 kg
  • Package Level 1 EAN:
    8015644772741

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK10103A1038
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 4000 cycle
    Ue = 500 ... 690 V 4000 cycle
    10 cycles per hour
  • Mechanical Durability:
    12000 cycle
    60 cycles per hour
  • Number of Poles:
    3
  • Power Loss:
    309 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Switch Disconnector
  • Product Type:
    Switch Disconnector
  • Rated Current (In):
    4000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 100 kA
  • Rated Uninterrupted Current (Iu):
    4000 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001252R0223

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39122233
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • IDEA Granular Category Code (IGCC):
    5293 >> Switch disconnector
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links