Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: E6.2H/MS 6300 4p WMP

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

E6.2H/MS 6300 4p WMP

General Information

  • Extended Product Type:
    E6.2H/MS 6300 4p WMP
  • Product ID:
    1SDA073551R1
  • EAN:
    8015644774011
  • Catalog Description:
    E6.2H/MS 6300 4p WMP
  • Long Description:
    MOVING PART FOR C.BREAKER SWITCH-DISCONNECTOR SACE EMAX2 E6.2H/MS 6300 FOUR-POLE

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 77 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2364
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

Ordering

  • Order Code US and Canada:
    ZDHY00A00000000000XX
  • EAN:
    8015644774011
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    929 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    134 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    515 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1127 mm
  • Package Level 1 Gross Weight:
    143 kg
  • Package Level 1 EAN:
    8015644774011

Additional Information

  • Current Type:
    AC
  • Electrical Durability:
    Ue =< 440 V 2000 cycle
    Ue = 500 ... 690 V 2000 cycle
    10 cycles per hour
  • Mechanical Durability:
    12000 cycle
    60 cycles per hour
  • Neutral Pole Current ([%Iu]):
    50 %
  • Number of Poles:
    4
  • Power Loss:
    1550 W
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Switch Disconnector
  • Product Type:
    Switch Disconnector
  • Rated Current (In):
    6300 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    for 1 s 100 kA
    for 3 s 100 kA
  • Rated Uninterrupted Current (Iu):
    6300 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Version:
    W
  • CAD Dimensional Drawing:
    1SDH001252R0289  

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • ETIM 9:
    EC000216 - Switch disconnector (low voltage)
  • IDEA Granular Category Code (IGCC):
    5293 >> Switch disconnector
  • Object Classification Code:
    Q
  • UNSPSC:
    39122233
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links