Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: YC E1.2..E6.2-XT7M 120-127 VAC/DC

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

YC E1.2..E6.2-XT7M 120-127 VAC/DC

General Information

  • Extended Product Type:
    YC E1.2..E6.2-XT7M 120-127 VAC/DC
  • Product ID:
    1SDA073686R1
  • EAN:
    8015644776190
  • Catalog Description:
    YC E1.2..E6.2-XT7M 120-127 VAC/DC
  • Long Description:
    SHUNT CLOSING RELEASE 120-127V AC-DC E1.2..E6.2-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEACF
  • EAN:
    8015644776190
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    105 mm
  • Product Net Height:
    55 mm
  • Product Net Depth / Length:
    135 mm
  • Product Net Weight:
    0.12 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    105 mm
  • Package Level 1 Height:
    55 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    0.15 kg
  • Package Level 1 EAN:
    8015644776190

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    120...127 V
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 8:
    EC002483 - Switch spool for power circuit breaker
  • ETIM 9:
    EC002483 - Switch spool for power circuit breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370421
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links