Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: M E1.2 24-30 VAC/DC + MC 24V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

M E1.2 24-30 VAC/DC + MC 24V

General Information

  • Extended Product Type:
    M E1.2 24-30 VAC/DC + MC 24V
  • Product ID:
    1SDA073715R1
  • EAN:
    8015644776480
  • Catalog Description:
    M E1.2 24-30 VAC/DC + MC 24V
  • Long Description:
    GEARED MOTOR DEVICE SUPPLY VOLTAGE 24...30V AC-DC AND SPRINGS CHARGED ELECTRICAL INDICATION V <(><<)> 24V DC E1.2

Ordering

  • Order Code US and Canada:
    ZE1MA
  • EAN:
    8015644776480
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8015644776480

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    24...30 V
  • Standards:
    IEC
  • Suitable For:
    E1.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds