Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: M E1.2 220-250 VAC/DC + MC 24V

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

M E1.2 220-250 VAC/DC + MC 24V

General Information

  • Extended Product Type:
    M E1.2 220-250 VAC/DC + MC 24V
  • Product ID:
    1SDA073718R1
  • EAN:
    8015644776510
  • Catalog Description:
    M E1.2 220-250 VAC/DC + MC 24V
  • Long Description:
    GEARED MOTOR DEVICE SUPPLY VOLTAGE 220...250V AC-DC AND SPRINGS CHARGED ELECTRICAL INDICATION V <(><<)> 24V DC E1.2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZE1MD
  • EAN:
    8015644776510
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8015644776510

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    220...250 V
  • Standards:
    IEC
  • Suitable For:
    E1.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 8:
    EC001030 - Motor operator for power circuit-breaker
  • ETIM 9:
    EC001030 - Motor operator for power circuit-breaker
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39121601
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370412
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links