Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: YR 24 VDC E1.2-XT7M

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

YR 24 VDC E1.2-XT7M

General Information

  • Extended Product Type:
    YR 24 VDC E1.2-XT7M
  • Product ID:
    1SDA073744R1
  • EAN:
    8015644776770
  • Catalog Description:
    YR 24 VDC E1.2-XT7M
  • Long Description:
    ELECTRICAL YR INDICATION WITH REMOTE RESET ELECTRICAL SUP.VOL. 24V DC E1.2-XT7M

Ordering

  • Order Code US and Canada:
    ZE1YRA
  • EAN:
    8015644776770
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    200 mm
  • Product Net Height:
    40 mm
  • Product Net Depth / Length:
    190 mm
  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    200 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    190 mm
  • Package Level 1 Gross Weight:
    0.3 kg
  • Package Level 1 EAN:
    8015644776770

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Current Type:
    DC
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    24 V
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC001025 - Trip indicator
  • ETIM 7:
    EC001025 - Trip indicator
  • ETIM 8:
    EC001025 - Trip indicator
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370420
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds