You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: AUX 4Q 24VDC E2.2...E6.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

AUX 4Q 24VDC E2.2...E6.2

General Information

  • Extended Product Type:
    AUX 4Q 24VDC E2.2...E6.2
  • Product ID:
    1SDA073754R1
  • EAN:
    8015644776879
  • Catalog Description:
    AUX 4Q 24VDC E2.2...E6.2
  • Long Description:
    4 CHANGEOVER CONTACT OPEN-CLOSED V <(><<)> 24V DC E2.2...E6.2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEBAUX4D
  • EAN:
    8015644776879
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.223 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    220 mm
  • Package Level 1 Height:
    40 mm
  • Package Level 1 Depth / Length:
    500 mm
  • Package Level 1 Gross Weight:
    0.223 kg
  • Package Level 1 EAN:
    8015644776879

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    4
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • ETIM 9:
    EC000041 - Auxiliary contact block
  • IDEA Granular Category Code (IGCC):
    4743 >> Auxiliary contact block
  • Object Classification Code:
    Q
  • UNSPSC:
    39121522
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links