Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: RTC EKIP 24VDC E2.2...E6.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

RTC EKIP 24VDC E2.2...E6.2

General Information

  • Extended Product Type:
    RTC EKIP 24VDC E2.2...E6.2
  • Product ID:
    1SDA073775R1
  • EAN:
    8015644777081
  • Catalog Description:
    RTC EKIP 24VDC E2.2...E6.2
  • Long Description:
    1 CHANGEOVER CONTACT OPEN-CLOSED FOR CONSENT CLOSING FOR EKIP V <(><<)> 24V CC E2.2...E6.2

Ordering

  • Order Code US and Canada:
    ZEBRTCDE
  • EAN:
    8015644777081
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 EAN:
    8015644777081

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Auxiliary Contacts CO (SPDT):
    1
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000041 - Auxiliary contact block
  • ETIM 7:
    EC000041 - Auxiliary contact block
  • ETIM 8:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371302
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds