Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: S51 24V E2.2...E6.2

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online
Related Links

S51 24V E2.2...E6.2

General Information

  • Extended Product Type:
    S51 24V E2.2...E6.2
  • Product ID:
    1SDA073779R1
  • EAN:
    8015644777128
  • Catalog Description:
    S51 24V E2.2...E6.2
  • Long Description:
    ELECTRICAL S51 INDICATION TRIP V <(><<)> 24V DC E2.2...E6.2

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZEBBAD
  • EAN:
    8015644777128
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    0.2 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    190 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Depth / Length:
    135 mm
  • Package Level 1 Gross Weight:
    0.2 kg
  • Package Level 1 EAN:
    8015644777128

Additional Information

  • Configuration Type:
    Loose or configurable
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Voltage (Ur):
    24 V
  • Standards:
    IEC
  • Suitable For:
    E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001025 - Trip indicator
  • ETIM 8:
    EC001025 - Trip indicator
  • ETIM 9:
    EC001025 - Trip indicator
  • IDEA Granular Category Code (IGCC):
    5219 >> Switch part or accessory
  • Object Classification Code:
    Q
  • UNSPSC:
    39122221
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370420
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links