Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: PB Sep. H=100mm 4pz E1.2-XT7-XT7M F 3P

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

PB Sep. H=100mm 4pz E1.2-XT7-XT7M F 3P

General Information

  • Extended Product Type:
    PB Sep. H=100mm 4pz E1.2-XT7-XT7M F 3P
  • Product ID:
    1SDA073877R1
  • EAN:
    8015644778101
  • Catalog Description:
    PB Sep. H=100mm 4pz E1.2-XT7-XT7M F 3P
  • Long Description:
    KIT PARTITIONS DIV. PHASE LOW FOR FIXED THREE-POLE H=100 MM 4pcs E1.2-XT7-XT7M

Ordering

  • Order Code US and Canada:
    ZE1PBF100
  • EAN:
    8015644778101
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    145 mm
  • Product Net Height:
    15 mm
  • Product Net Depth / Length:
    180 mm
  • Product Net Weight:
    0.17 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    145 mm
  • Package Level 1 Height:
    15 mm
  • Package Level 1 Depth / Length:
    180 mm
  • Package Level 1 Gross Weight:
    0.17 kg
  • Package Level 1 EAN:
    8015644778101

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002273 - Phase barrier plate
  • ETIM 7:
    EC002273 - Phase barrier plate
  • ETIM 8:
    EC002273 - Phase barrier plate
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27400614
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds