Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: E6.2 W FP Iu=5000 4p/f HR HR

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

E6.2 W FP Iu=5000 4p/f HR HR

General Information

  • Extended Product Type:
    E6.2 W FP Iu=5000 4p/f HR HR
  • Product ID:
    1SDA073919R1
  • EAN:
    8015644778521
  • Catalog Description:
    E6.2 W FP Iu=5000 4p/f HR HR
  • Long Description:
    FIXED PART WITHDRAWABLE FOR C.BREAKER SACE EMAX2 E6.2 5000 FOUR-POLE FULL SIZE WITH REAR HORIZONTAL TERMINALS

Ordering

  • Order Code US and Canada:
    ZEC50A0XX
  • EAN:
    8015644778521
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    1069 mm
  • Product Net Height:
    425 mm
  • Product Net Depth / Length:
    383 mm
  • Product Net Weight:
    112 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    570 mm
  • Package Level 1 Height:
    610 mm
  • Package Level 1 Depth / Length:
    1257 mm
  • Package Level 1 Gross Weight:
    123 kg
  • Package Level 1 EAN:
    8015644778521

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Current Type:
    AC
  • Neutral Pole Current ([%Iu]):
    100 %
  • Number of Poles:
    4 / f
  • Product Main Type:
    SACE Emax 2
  • Product Name:
    Fixed Part
  • Product Type:
    Fixed Part
  • Rated Current (In):
    5000 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    acc. to IEC 60947-2 12 kV
  • Rated Insulation Voltage (Ui):
    AC 1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Uninterrupted Current (Iu):
    5000 A
  • Standards:
    IEC
  • Sub-type:
    E6.2
  • Terminal Connection Type:
    Rear flat Horizontal
  • Version:
    W FP

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 5:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 6:
    EC002043 - Chassis part power circuit breaker
  • ETIM 7:
    EC002043 - Chassis part power circuit breaker
  • ETIM 8:
    EC002043 - Chassis part power circuit breaker
  • Object Classification Code:
    Q
  • WEEE Category:
    4. Large Equipment (Any External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370422
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds