Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: KIT EF E1.2-XT7-XT7M F 3PCS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT EF E1.2-XT7-XT7M F 3PCS

General Information

  • Extended Product Type:
    KIT EF E1.2-XT7-XT7M F 3PCS
  • Product ID:
    1SDA073967R1
  • EAN:
    8015644779009
  • Catalog Description:
    KIT EF E1.2-XT7-XT7M F 3PCS
  • Long Description:
    EXTENDED FRONT TERMINALS 3pcs FOR FIXED E1.2-XT7-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZE1EFF
  • EAN:
    8015644779009
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    165 mm
  • Product Net Height:
    65 mm
  • Product Net Depth / Length:
    265 mm
  • Product Net Weight:
    0.45 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Height:
    65 mm
  • Package Level 1 Depth / Length:
    265 mm
  • Package Level 1 Gross Weight:
    0.5 kg
  • Package Level 1 EAN:
    8015644779009

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • IDEA Granular Category Code (IGCC):
    4604 >> Busbar terminal
  • Object Classification Code:
    Q
  • UNSPSC:
    39121432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links