Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Kit HR Inf E1.2-XT7/XT7M F 4pcs INST

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Kit HR Inf E1.2-XT7/XT7M F 4pcs INST

General Information

  • Extended Product Type:
    Kit HR Inf E1.2-XT7/XT7M F 4pcs INST
  • Product ID:
    1SDA073984R1
  • EAN:
    8015644779177
  • Catalog Description:
    Kit HR Inf E1.2-XT7/XT7M F 4pcs INST
  • Long Description:
    REAR TERMINALS HORIZONTAL LOWER 4pcs FOR FIXED (INSTALL.) E1.2-XT7/XT7M

Ordering

  • EAN:
    8015644779177
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    268 mm
  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    63 mm
  • Package Level 1 Depth / Length:
    268 mm
  • Package Level 1 Gross Weight:
    1.19 kg
  • Package Level 1 EAN:
    8015644779177

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Mounted only
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Standards:
    UL
  • Suitable For:
    E1.2, XT7-XT7M
  • Suitable for Product Class:
    SACE Emax 2, SACE Tamx XT

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds