You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: KIT HR/VR E1.2-XT7-XT7M F 4PCS

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

KIT HR/VR E1.2-XT7-XT7M F 4PCS

General Information

  • Extended Product Type:
    KIT HR/VR E1.2-XT7-XT7M F 4PCS
  • Product ID:
    1SDA073990R1
  • EAN:
    8015644779238
  • Catalog Description:
    KIT HR/VR E1.2-XT7-XT7M F 4PCS
  • Long Description:
    REAR TERMINALS HORIZONTAL/VERTICALES 4pcs FOR FIXED E1.2-XT7-XT7M

Circular Value

Environmental

Ordering

  • Order Code US and Canada:
    ZE1HRVRFE-4
  • EAN:
    8015644779238
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    160 mm
  • Product Net Height:
    63 mm
  • Product Net Depth / Length:
    268 mm
  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    160 mm
  • Package Level 1 Height:
    63 mm
  • Package Level 1 Depth / Length:
    268 mm
  • Package Level 1 Gross Weight:
    1.19 kg
  • Package Level 1 EAN:
    8015644779238

Additional Information

  • Configuration Type:
    Loose or configurable
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • ETIM 8:
    EC002019 - Connection vane/phase spreader
  • ETIM 9:
    EC002019 - Connection vane/phase spreader
  • IDEA Granular Category Code (IGCC):
    4604 >> Busbar terminal
  • Object Classification Code:
    Q
  • UNSPSC:
    39121432
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371305
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links