Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: Kit FL Sup E2.2 W FP 3pcs INST 2500 A

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

Kit FL Sup E2.2 W FP 3pcs INST 2500 A

General Information

  • Extended Product Type:
    Kit FL Sup E2.2 W FP 3pcs INST 2500 A
  • Product ID:
    1SDA074069R1
  • EAN:
    8015644780029
  • Catalog Description:
    Kit FL Sup E2.2 W FP 3pcs INST 2500 A
  • Long Description:
    TERMINALS FLAT UPPER 3pcs FOR FIXED PART WITHDRAWABLE (INSTALL.) E2.2 2500A

Ordering

  • EAN:
    8015644780029
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 EAN:
    8015644780029

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Mounted only
  • Number of Poles:
    3
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    E2.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002019 - Connection vane/phase spreader
  • ETIM 7:
    EC002019 - Connection vane/phase spreader
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds