Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: RATING PLUG 4000 E6.2 INST

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

RATING PLUG 4000 E6.2 INST

General Information

  • Extended Product Type:
    RATING PLUG 4000 E6.2 INST
  • Product ID:
    1SDA074270R1
  • EAN:
    8015644782030
  • Catalog Description:
    RATING PLUG 4000 E6.2 INST
  • Long Description:
    RATING PLUG In=4000A (INSTALL.) E6.2

Circular Value

Environmental

Ordering

  • EAN:
    8015644782030
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 EAN:
    8015644782030

Additional Information

  • Configuration Type:
    Mounted only
  • Product Main Type:
    Accessories for Emax 2
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Current (In):
    4000 A
  • Rated Voltage (Ur):
    4000 V
  • Standards:
    IEC
  • Suitable For:
    E6.2
  • Suitable for Product Class:
    SACE Emax 2

Certificates and Declarations

Classifications

  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 8:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • ETIM 9:
    EC002498 - Accessories/spare parts for low-voltage switch technology
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371392
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links