Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: Ekip Programming Emax2 - Tmax XT

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

Ekip Programming Emax2 - Tmax XT

General Information

  • Extended Product Type:
    Ekip Programming Emax2 - Tmax XT
  • Product ID:
    1SDA076154R1
  • EAN:
    8015644808105
  • Catalog Description:
    Ekip Programming Emax2 - Tmax XT
  • Long Description:
    EKIP PROGRAMMING Emax2 - Tmax XT

Ordering

  • EAN:
    8015644808105
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    225 mm
  • Product Net Height:
    150 mm
  • Product Net Depth / Length:
    345 mm
  • Product Net Weight:
    0.999 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    225 mm
  • Package Level 1 Height:
    150 mm
  • Package Level 1 Depth / Length:
    345 mm
  • Package Level 1 Gross Weight:
    1.052 kg
  • Package Level 1 EAN:
    8015644808105

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Configuration Type:
    Loose or configurable
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Emax 2, Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Standards:
    IEC
  • Suitable For:
    XT7-XT7M, E1.2, E2.2, E4.2, E6.2
  • Suitable for Product Class:
    SACE Tmax XT, SACE Emax 2

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC002498 - Accessories for low-voltage switch technology
  • ETIM 7:
    EC002498 - Accessories for low-voltage switch technology
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds