You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT1H 160 TMD 32-450 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT1H 160 TMD 32-450 3p F F

General Information

  • Extended Product Type:
    XT1H 160 TMD 32-450 3p F F
  • Product ID:
    1SDA080838R1
  • EAN:
    8015644873660
  • Catalog Description:
    XT1H 160 TMD 32-450 3p F F
  • Long Description:
    C.BREAKER TMAX XT1H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 32-450 A

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 55.9 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2347
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    799a5a0a-f826-489e-95ff-8ae5f4a2dd77 Italy (IT)
  • Simplified SCIP:
    38ce573c-1c7d-4c32-9313-52e145d4c451 Hungary (HU)
    2b0fdf51-8aea-4629-9161-c088f256d8d1 Germany (DE)
    57a9cb17-b21b-43b8-9cd5-d95fa114ef1b Germany (DE)
    e063f8a8-c27d-4ae6-9760-9001fd8f550d Poland (PL)
    068633de-f4a7-4d63-974a-d87477cce56b Netherlands (NL)
    83c20002-fe92-45ac-8951-df84140f0852 Hungary (HU)
    b37607c5-ba77-47b7-8aa8-bac269740610 Estonia (EE)
    dc4cc49a-7787-4849-ba68-47dc463e408d Portugal (PT)
    c9cd4b35-9b63-4396-b569-f80db21c013a Bulgaria (BG)
    57b37ab4-5bab-4394-899b-279d7ce3836d Greece (GR)
    80d35953-45fb-4b17-b348-165ee46e3cc6 Sweden (SE)
    a785b642-6ad3-4fa3-ab42-9d38e3e8a60f Sweden (SE)
    0f1da628-9ef2-4f78-84cc-6d3e320a7540 Poland (PL)
    54a490ab-a2fa-4825-a6cf-6ce92588eed8 France (FR)
    f6348cd0-9410-4bdd-b42c-cdbb58123fce Spain (ES)
    6c921790-9124-4615-bd51-2e73e17720c3 Belgium (BE)
    d7775138-655b-4070-8ff2-d2d8411dbd50 Norway (NO)
    e09e373d-2e5b-4ca7-b4eb-11308bf85188 Finland (FI)
    2de2181b-2143-41b2-ba4d-425e2dcd43a8 Belgium (BE)
    a67dc3b8-54f6-4634-a001-8fab627a446b Germany (DE)
    1229eae3-fc19-4472-892a-4fcb129422ed Denmark (DK)
    3e64f83a-1472-41fe-aeaa-04c9eaef0f3e Germany (DE)
    feeb7a00-768f-4d2c-8746-fab252305327 Croatia (HR)
    d5ede6fb-ce04-4c84-9afa-a9baaa93a3aa Czech Republic (CZ)
    dafae32b-b629-486a-af2f-10d02698674d Poland (PL)
    32fa72d5-fcc5-4e97-a640-2132d8d2f402 Germany (DE)
    c37dd7a5-78e1-4ce8-aabe-6e76da3f1d34 France (FR)

Ordering

  • Order Code US and Canada:
    XT1HE3032AFF000XXX
  • EAN:
    8015644873660
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    76.2 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    70 mm
  • Product Net Weight:
    1 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    128 mm
  • Package Level 1 Height:
    135 mm
  • Package Level 1 Depth / Length:
    143 mm
  • Package Level 1 Gross Weight:
    1.1 kg
  • Package Level 1 EAN:
    8015644873660

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Opening Time:
    CB with SOR 15 ms
    CB with UVR 15 ms
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    32 A
  • Rated Voltage (Ur):
    690 V
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    450 A
  • Rated Insulation Voltage (Ui):
    800 V
  • Rated Operational Voltage:
    690 V AC
    500 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 75 kA
    (230 V AC) 75 kA
    (240 V AC) 75 kA
    (380 V AC) 52.5 kA
    (415 V AC) 37.5 kA
    (440 V AC) 32.5 kA
    (500 V AC) 25 kA
    (525 V AC) 17.5 kA
    (690 V AC) 5 kA
    (250 V DC) 2 Poles in Series 52.5 kA
    (500 V DC) 3 Poles in Series 52.5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 35 kA
    (690 V AC) 10 kA
    (250 V DC) 2 Poles in Series 70 kA
    (500 V DC) 3 Poles in Series 70 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Release:
    TMD
  • Release Type:
    TM
  • Setting Range:
    22.4...32 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT1
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH001295R0008

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links