Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: XT2S 160 Ekip Dip LIG In=10A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

XT2S 160 Ekip Dip LIG In=10A 3p F F

General Information

  • Extended Product Type:
    XT2S 160 Ekip Dip LIG In=10A 3p F F
  • Product ID:
    1SDA100040R1
  • EAN:
    8056221000949
  • Catalog Description:
    XT2S 160 Ekip Dip LIG In=10A 3p F F
  • Long Description:
    C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 10 A

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax XT

Ordering

  • EAN:
    8056221000949
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    90 mm
  • Product Net Height:
    130 mm
  • Product Net Depth / Length:
    82.5 mm
  • Product Net Weight:
    1.12 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    130 mm
  • Package Level 1 Height:
    208 mm
  • Package Level 1 Depth / Length:
    145 mm
  • Package Level 1 Gross Weight:
    1.22 kg
  • Package Level 1 EAN:
    8056221000949

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    8000 cycle
  • Mechanical Durability:
    240 cycles per hour
    25000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 0.1 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CB
  • Rated Current (In):
    10 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 36 kA
    (525 V AC) 25 kA
    (690 V AC) 12 kA
  • Rated Uninterrupted Current (Iu):
    160 A
  • Release:
    Ekip Dip LIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC 60947
  • Sub-type:
    XT2
  • Terminal Connection Type:
    Fixed Circuit-Breakers
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds