You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5S 630 TMA 630-6300 4p F F InN=100%In

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5S 630 TMA 630-6300 4p F F InN=100%In

General Information

  • Extended Product Type:
    XT5S 630 TMA 630-6300 4p F F InN=100%In
  • Product ID:
    1SDA100459R1
  • EAN:
    8056221005364
  • Catalog Description:
    XT5S 630 TMA 630-6300 4p F F InN=100%In
  • Long Description:
    C.BREAKER TMAX XT5S 630 FIXED WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300 A NEUTRAL = 100% PHASES

Ordering

  • Order Code US and Canada:
    XT5SE463BBFF000XXX
  • EAN:
    8056221005364
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    5.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    6.088 kg
  • Package Level 1 EAN:
    8056221005364

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    9f692800-ff34-41ad-b018-9b5e9bbee37d Italy (IT)
  • Simplified SCIP:
    0b797500-81f6-46e6-9f8d-4f2a3f1b9343 Netherlands (NL)
    19d20c32-1e41-4e7a-b77c-0dc917b2c53a Germany (DE)
    d6fa4527-b29a-4a60-b421-21038078dc45 Denmark (DK)
    a7abaef6-f9a0-48e0-8546-062363198812 Germany (DE)
    5c600f27-f45f-4a5b-9b3a-e221b5785f07 Finland (FI)
    dafae491-29ab-4301-8135-69b8e2c29405 Germany (DE)
    99edade1-e85c-4954-aedf-52c31cbca626 Czech Republic (CZ)
    25264f67-8c72-45fc-a38e-e86d51a33704 Poland (PL)
    2db5b803-22e1-4663-8d25-f3ce57840a62 Netherlands (NL)
    00666550-8f43-42b3-9b58-c03eb98f17d3 Poland (PL)
    dab7353d-e94e-46e3-b0a3-c584562d14c1 France (FR)
    746c700b-52cb-480c-bae1-7c52f04b90db Sweden (SE)
    e873fd0d-cbd2-4b95-8df3-1d5a638d0caa Germany (DE)
    42fb2010-d1d4-4f45-8014-47c8442246e0 Netherlands (NL)
    455be909-f540-4dd4-bb59-d97b7bbe1819 Spain (ES)
    880a73fb-bb8e-4058-b680-bf2ba511f485 Netherlands (NL)
    c18fb132-6535-4e23-b6ee-cca390a9ae07 France (FR)
    d03e7238-34a4-4bc9-a946-087469fd9365 Poland (PL)
    f1ff83e7-b0f5-42a2-8684-678ac9a54c8e Croatia (HR)
    673c23e7-465e-40e1-9d80-555def8d8a49 Norway (NO)
    c018ecf4-5a73-4064-acfc-9bda4320e380 Netherlands (NL)
    66e4195f-c0bd-4617-bc52-00b2438d770c Estonia (EE)
    ea9be13d-37b5-4dca-b3b3-9362202723cf Greece (GR)
    aa65f38e-dcd0-4ec2-b2c5-39c24514d428 Portugal (PT)
    2844f108-4836-46e1-ac82-c5becc29e8dd Bulgaria (BG)
    8c009d0e-887c-49e8-b484-154a7b238bfd Sweden (SE)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    47.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    3150…6300 A
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (525 V AC) 30 kA
    (690 V AC) 25 kA
    (250 V DC) 2 Poles in Series 7.5 kA
    (500 V DC) 2 Poles in Series 7.5 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (525 V AC) 30 kA
    (690 V AC) 25 kA
    (250 V DC) 2 Poles in Series 35 kA
    (500 V DC) 2 Poles in Series 35 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    TMA
  • Release Type:
    TM
  • Setting Range:
    441…630 A
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1183
    1SDH002065A1131

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links