You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5S 630 Ekip Dip LSIG In=630 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5S 630 Ekip Dip LSIG In=630 4p F F

General Information

  • Extended Product Type:
    XT5S 630 Ekip Dip LSIG In=630 4p F F
  • Product ID:
    1SDA100475R1
  • EAN:
    8056221005524
  • Catalog Description:
    XT5S 630 Ekip Dip LSIG In=630 4p F F
  • Long Description:
    C.BREAKER TMAX XT5S 630 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 630

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2354
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    b20fd309-1d1b-40db-a59a-a9c4d8b75edf Italy (IT)
  • Simplified SCIP:
    e0c9abd5-8691-4ff7-b0aa-795acf421fd9 France (FR)
    53d83a96-c4ae-41c1-9e56-785ad1bf7411 Poland (PL)
    2d9c6e34-b37d-404e-8099-49732cc8d144 Norway (NO)
    5ec76b97-902d-46c0-b58f-e528d3221388 Netherlands (NL)
    b758be2d-06b3-4272-b08e-2e535b19ba8b Germany (DE)
    5287d384-b6de-4d25-bcaa-21f5614c25ce Denmark (DK)
    c7093b70-dfa9-418a-88f5-7ba484d80195 Germany (DE)
    a6f7ea58-f0d3-4e03-b447-0b14b0bc1fdc Finland (FI)
    ae15c21c-0445-4b81-982e-eb7ace4ab4d5 Germany (DE)
    e2174906-166e-4bda-8c76-e3755cce156a Croatia (HR)
    8ded9920-97ac-4bba-8f2b-fffe1305074e Czech Republic (CZ)
    81a5558c-34ad-4639-ad33-a77dcf6dbb09 Poland (PL)
    b7e66e2b-1148-423e-baad-dd44060bed44 Netherlands (NL)
    9723ed12-fca4-4cfb-a0db-be5e370d096e Netherlands (NL)
    f899ca37-48fd-4b0a-8e2e-85b1faf5bedd Estonia (EE)
    2886237e-908a-4577-bdc4-1404a6adeb06 Greece (GR)
    56de9ce7-2f78-4b25-83cb-2efa65a9a99a Portugal (PT)
    91888daf-0c7e-44a3-aa55-f8ecd81bdaba Bulgaria (BG)
    8137f29f-16fc-45df-aa89-1bb55abae901 Sweden (SE)
    89bcfec4-56cb-4d2a-8b7a-82fac7ad6a7a Poland (PL)
    bafcd61c-c476-4b41-a24a-1ba1625b4c0b France (FR)
    4adb3c2d-241c-4a82-830d-e3f5c3eb0406 Sweden (SE)
    56932571-9df4-48d1-8968-d89106d7dfed Germany (DE)
    3229cb38-6c45-45a9-9411-69ca69272d8b Netherlands (NL)
    05f40d69-7bfb-4764-bea1-61bda7310bf6 Spain (ES)
    18697fa6-a389-44bc-89b2-9318de0c6cb9 Netherlands (NL)

Ordering

  • Order Code US and Canada:
    XT5SE463BGFF000XXX
  • EAN:
    8056221005524
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    6.4 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    6.888 kg
  • Package Level 1 EAN:
    8056221005524

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    45 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (525 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 30 kA
    (525 V AC) 30 kA
    (690 V AC) 25 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1183
    1SDH002065A1131

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links