You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5H 630 TMA 630-6300 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5H 630 TMA 630-6300 3p F F

General Information

  • Extended Product Type:
    XT5H 630 TMA 630-6300 3p F F
  • Product ID:
    1SDA100487R1
  • EAN:
    8056221005647
  • Catalog Description:
    XT5H 630 TMA 630-6300 3p F F
  • Long Description:
    C.BREAKER TMAX XT5H 630 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 630 I3=3150...6300

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    73007bd1-f292-4104-bf7a-29ef31f10fcf Italy (IT)
  • Simplified SCIP:
    f757a61f-7707-4d86-9aee-940868698d67 Sweden (SE)
    68e2f2ef-6f51-4ba8-8b92-0452737adbb8 Germany (DE)
    88d1dfaf-aec3-406d-a8f2-38e025407e30 Netherlands (NL)
    acf9594f-8cf5-4ca4-86c4-568ded9721f4 Spain (ES)
    dc3db05b-564d-46bf-9c73-f4a808570945 Netherlands (NL)
    18700b42-1311-4227-9710-bb039bcdbe75 France (FR)
    3464ee8b-9a36-4c9b-91fd-2fe050393a3b Poland (PL)
    cddf5c36-2f74-4f59-b1c4-025756bc0e0f Norway (NO)
    ddf4bdaf-1330-43bc-9b69-dc11f6c0cc82 Poland (PL)
    6d982fd8-bae7-47fb-825a-a7e801a70abb Netherlands (NL)
    c9bdb95b-51b2-4a31-865f-e5f48984c923 Netherlands (NL)
    ca4ccbc0-3488-4cd9-9283-047c54546f76 Estonia (EE)
    fe22b47c-1a8a-4217-9708-e19a3cfb289d Greece (GR)
    c02f30aa-7162-4ddb-969e-d6a503783a32 Portugal (PT)
    4cc0de2d-1865-4cc3-b189-35e084f1419b Bulgaria (BG)
    16e1dea9-8b40-4b11-bcf8-a3780e2c019b Sweden (SE)
    93a3c5b3-26a4-4970-bdcd-7ed6eea8dd17 Poland (PL)
    561b514f-0d04-4c10-b292-defc81f4e855 France (FR)
    d974d0f5-dc4b-418a-87db-d47e9cac0954 Netherlands (NL)
    e51067a8-e883-4014-99de-5c7c3b8d4520 Germany (DE)
    8107b415-6f0c-42fa-b3b5-e4f011dc32a9 Denmark (DK)
    a4ce6571-1bfd-4d04-8dd5-84d3905dc25b Germany (DE)
    fa74afe9-1200-4362-800e-92a4255f5a9a Finland (FI)
    3c4116e6-ac18-4721-82b9-3202c8e2c084 Germany (DE)
    4e0940db-1a53-47bd-a6ee-93d17c5e5fae Croatia (HR)
    6759e773-f245-4d4d-b625-c22a59c6e4d6 Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    XT5HE363BBFF000XXX
  • EAN:
    8056221005647
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.775 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.263 kg
  • Package Level 1 EAN:
    8056221005647

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC/DC
  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    47.8 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    630 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    3150…6300 A
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 30 kA
    (250 V DC) 2 Poles in Series 10 kA
    (500 V DC) 2 Poles in Series 10 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Release:
    TMA
  • Release Type:
    TM
  • Setting Range:
    441…630 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1115
    1SDH002065A1131

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links