Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT5H 400 Ekip Dip LS/I In=400 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5H 400 Ekip Dip LS/I In=400 3p F F

General Information

  • Extended Product Type:
    XT5H 400 Ekip Dip LS/I In=400 3p F F
  • Product ID:
    1SDA100490R1
  • EAN:
    8056221005678
  • Catalog Description:
    XT5H 400 Ekip Dip LS/I In=400 3p F F
  • Long Description:
    C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 400

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 59.6 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2354
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    48f498d0-0e5e-4bb2-9106-714e3773425f Italy (IT)
  • Simplified SCIP:
    7944fec3-b656-4775-823a-bf138714388c Estonia (EE)
    8f4d903a-1daa-40b1-b0d2-c68b7ba3b7e7 Greece (GR)
    eaf11f83-519c-492b-b86e-a6087bcfd22d Hungary (HU)
    bd341004-8a57-46d2-8aaf-ac5c1f55a268 Portugal (PT)
    1692591c-45bc-4d7f-94f3-76cb80eda4aa Bulgaria (BG)
    5fa226ef-34d1-4bb5-aadd-ea096ed2f0f8 Denmark (DK)
    7b03cf1f-4630-40f8-9654-aff4a0fa8c2e Poland (PL)
    cc14c399-f072-4ccf-abbf-2423808ac518 Sweden (SE)
    2b1fb894-194b-4c07-99ed-40d134d2e640 Poland (PL)
    3884c0c6-def5-43b0-a61b-d07085b6b9d9 Sweden (SE)
    19c07c5c-154d-43d4-bd29-2a723662f947 Norway (NO)
    45b54100-b073-47c7-9fca-4af5f7709635 Germany (DE)
    e2786c23-d9fe-4e11-96a6-ceb4be55b480 France (FR)
    cd2eb45f-b467-41ea-8b57-748b6480ae11 Netherlands (NL)
    335a59e1-5740-49cc-b5ae-2d81ccbcadd1 Belgium (BE)
    2694c85d-89cc-4790-bcfc-cc76ee3667f4 Spain (ES)
    60695306-ed08-44a0-8e9b-8fe7a6fbfb1f Hungary (HU)
    5e33e21e-bea9-4b44-a6d6-0355c4eaf7bd France (FR)
    c02b7454-b9c0-486c-b791-3d91c843dd73 Poland (PL)
    e749f14a-58c3-43fd-9355-bdb1e53a4595 Germany (DE)
    4962949f-f831-404d-a573-9b727534cb28 Belgium (BE)
    c602676e-42e1-4e3b-9c77-f0bf31f47ea2 Finland (FI)
    768a239d-9e38-4676-a437-170ba38b9505 Croatia (HR)
    492a93c2-1554-42e0-ac2b-5690ba152ea2 Germany (DE)
    4f762cd3-c085-4f61-9f0b-92ebec254d36 Germany (DE)
    86e495b0-0b94-4b0d-8e09-e3e66debdc9b Czech Republic (CZ)

Ordering

  • Order Code US and Canada:
    XT5HE340AEFF000XXX
  • EAN:
    8056221005678
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.82 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.308 kg
  • Package Level 1 EAN:
    8056221005678

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    19 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    400 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    Ekip Dip LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1115
    1SDH002065A1131

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links