You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5H 400 Ekip Dip LIG In=320 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5H 400 Ekip Dip LIG In=320 3p F F

General Information

  • Extended Product Type:
    XT5H 400 Ekip Dip LIG In=320 3p F F
  • Product ID:
    1SDA100515R1
  • EAN:
    8056221005920
  • Catalog Description:
    XT5H 400 Ekip Dip LIG In=320 3p F F
  • Long Description:
    C.BREAKER TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP DIP LIG R 320

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2354
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

Ordering

  • Order Code US and Canada:
    XT5HE332ACFF000XXX
  • EAN:
    8056221005920
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.82 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    250 mm
  • Package Level 1 Height:
    245 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    5.308 kg
  • Package Level 1 EAN:
    8056221005920

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    11.6 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    320 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Release:
    Ekip Dip LIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1115
    1SDH002065A1131

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links