You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5D 630 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5D 630 4p F F

General Information

  • Extended Product Type:
    XT5D 630 4p F F
  • Product ID:
    1SDA100549R1
  • EAN:
    8056221006255
  • Catalog Description:
    XT5D 630 4p F F
  • Long Description:
    SWITCH-DISCONNECTOR TMAX XT5D 630 FIXED FOUR-POLE WITH FRONT TERMINALS

Ordering

  • Order Code US and Canada:
    XT5DE4600DFF000XXX
  • EAN:
    8056221006255
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    5.6 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    6.088 kg
  • Package Level 1 EAN:
    8056221006255

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • Environmental Information:
    9AKK107991A8215
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • SCIP:
    bf15f994-6831-4b5a-8a1d-08ff18684528 Italy (IT)
  • Simplified SCIP:
    e13cdd0b-909b-4787-803c-fa77750dd19a Germany (DE)
    953d7c07-5c4d-4af7-b279-138196e17b5f Poland (PL)
    55687a76-c562-4e8d-bb42-49cdabe1199e Norway (NO)
    a18baa3c-7020-41d1-a72c-f13671d21b36 Finland (FI)
    7d64434c-7722-4d62-9b3e-908ac2a7539f Netherlands (NL)
    c2697ba4-1c25-471f-b7d7-ae8731ad3c52 Germany (DE)
    b6a89e0f-1cd9-47f2-a01e-25e07a4425a5 Denmark (DK)
    1fccba85-d044-47b0-b0b7-8b18bbc87015 Croatia (HR)
    d2dd09ce-cef0-4837-a976-65f4c6e6d872 Czech Republic (CZ)
    f18c772a-f5e2-418d-83a2-7fa4d57b9911 Poland (PL)
    fd2f2615-c0a9-4111-a6ba-3136479a3873 Netherlands (NL)
    cee2832c-72ff-4eef-9bec-22a52d64d496 Netherlands (NL)
    decfd2a6-3cd8-4eed-adbf-c16e9c9d2a44 Estonia (EE)
    5f41e7ad-9a19-4e17-838e-cf2ec0222cd0 Portugal (PT)
    34e7d555-b375-43e5-985d-51401b776d23 Bulgaria (BG)
    ed1e52be-0e22-4118-bafb-6e0aff8b39f6 Sweden (SE)
    01c98c44-9950-4bb1-88c7-178a0e9a477d Poland (PL)
    d2748ad4-97e1-4430-88b1-6f3de75de0d1 France (FR)
    33f5a350-2a8c-4ec2-b6ed-ee19926c271b Sweden (SE)
    8e6ba879-e194-47fc-9cc0-45b3a7f732c4 Greece (GR)
    0e971679-8bea-4de6-8b34-5905ab243498 Germany (DE)
    ee9a92f2-885e-452d-89a7-89a449ae9259 Germany (DE)
    ee806ff4-9fb6-4d27-8587-b4fd115b4aa8 France (FR)
    daadbc90-2a33-4be2-bd50-7736d56e4a5a Netherlands (NL)
    ac09edab-8219-472c-a9e4-e646b309df69 Spain (ES)
    b333577e-9c43-4856-bdb2-0470740cadb6 Netherlands (NL)
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Additional Information

  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Switch Disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Current AC-23A (Ie):
    (400 V) 630 A
    (690 V) 630 A
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Short-time Withstand Current Low Voltage (Icw):
    7.6 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1183
    1SDH002065A1131

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000216 - Switch disconnector
  • ETIM 7:
    EC000216 - Switch disconnector
  • ETIM 8:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27371403
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links