You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5N 400 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5N 400 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT5N 400 BREAKING PART 4p F F
  • Product ID:
    1SDA100552R1
  • EAN:
    8056221006286
  • Catalog Description:
    XT5N 400 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT5N 400 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    9ce24c01-0946-4cf5-b5d7-1fbf6fa704b3 Italy (IT)
  • Simplified SCIP:
    2ae3a7a5-30bf-41de-8355-282f00e1e44c Germany (DE)
    74d48a79-ec16-4ddd-9f15-73d18c0cd4bc Germany (DE)
    a24b3588-bef4-4734-ad4a-f4a2fd7de199 France (FR)
    8714cacd-459a-4c85-94af-b17c0ca41567 Netherlands (NL)
    c78f4d87-cf18-4f13-8a72-47b756dc8dd1 Spain (ES)
    f783c710-6a95-48b0-82db-5e7459dc77a5 Netherlands (NL)
    10f26755-db57-4f97-8eaf-f87d739e12b2 Sweden (SE)
    8c5004cf-a02b-4fc7-9229-e7cf91cf79dc Greece (GR)
    c7d03023-664e-49a6-94ca-70a43c80d9e0 Poland (PL)
    358320ce-6b6c-45b7-a233-3d2d548feb11 Norway (NO)
    a507a1e7-1c56-4b27-81f4-83fc2caaafcf Finland (FI)
    2becec6f-72bc-4d18-88e5-09395d129bb6 Netherlands (NL)
    259a94e1-72d6-4e83-86a7-8509f4117874 Germany (DE)
    c304966c-a547-4087-9f8b-f7e72f522239 Denmark (DK)
    fb4a5a00-5165-484f-9606-f758a6d531b5 Germany (DE)
    4b5f0241-fb17-4125-9fad-6083fd99eb96 Croatia (HR)
    8bbbd34b-2ef4-46a2-aff1-c3dfe524a75a Czech Republic (CZ)
    0db8b501-fc49-4747-a120-d12e19ce2bdc Poland (PL)
    6a523950-8803-4eeb-830a-f8346adf1698 Netherlands (NL)
    3f316429-843e-4058-96de-6b0204662ab4 Netherlands (NL)
    6113b70d-922d-49e5-8bc5-a8cbdcfcfe25 Estonia (EE)
    fc32d6c4-29ce-42b5-bef1-098b062f0990 Portugal (PT)
    aa6120a2-7e88-4679-b1ef-ac9e7e53dc7d Bulgaria (BG)
    a42c6b6b-31b8-40ae-9a1e-08354856e34c Sweden (SE)
    d77a8e96-b723-4914-a880-53c7adf32040 Poland (PL)
    ae434634-0068-4a9f-85d4-c557bec83b01 France (FR)

Ordering

  • E-Number (Finland):
    3641397
  • EAN:
    8056221006286
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8056221006286

Additional Information

  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (240 V AC) 70 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 25 kA
    (525 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 2 Poles in Series 25 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (240 V AC) 70 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 25 kA
    (525 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 2 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links