You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5N 630 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5N 630 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT5N 630 BREAKING PART 4p F F
  • Product ID:
    1SDA100553R1
  • EAN:
    8056221006293
  • Catalog Description:
    XT5N 630 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT5N 630 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    83044b39-d9ae-4dc9-8e9f-3f7842bd3196 Italy (IT)
  • Simplified SCIP:
    472d54b9-6f6b-47d8-ab52-569dff28da87 France (FR)
    637d5125-4bb4-47fa-ad02-259f7c12a51c Netherlands (NL)
    857a5547-d4bf-44a5-9ff3-82bb70454c87 Spain (ES)
    8b2d1ef0-0900-4668-9c11-e99e25a0b55e Netherlands (NL)
    55aa781a-0955-4503-88a4-fe8e55d25e03 Poland (PL)
    0a364551-ce7f-4179-b720-32f1e94ff1ce Norway (NO)
    e11badc7-9513-49e9-91b6-81db5bdd9b3e Finland (FI)
    5c7837e3-6430-4746-87a0-6ad733ab884d Netherlands (NL)
    1b2771d3-db28-4d02-bef8-cf409998370b Germany (DE)
    5c10047b-0abb-4fb1-9e02-635f88f5bb31 Denmark (DK)
    454eccf3-8888-48cd-8b48-9314b6ffbabe Germany (DE)
    06c2d02e-8cee-43a7-acab-10e631d329d4 Croatia (HR)
    d14c76dd-691a-45eb-8a0f-05a91b71f217 Czech Republic (CZ)
    9d96f0c7-26db-4468-b803-c0fc24d13dff Poland (PL)
    beb1e3e8-39ac-40f1-917d-bcb51a3b7450 Netherlands (NL)
    a0f0a9d0-7b3f-4789-8b05-6dff6f61f2a3 Netherlands (NL)
    ba8e6ac3-54c2-48d1-b59b-2ea2d269cdc4 Estonia (EE)
    df31fd9e-9f9f-4a1a-85da-1ba3ca68e812 Portugal (PT)
    7ebc288d-bd09-47de-8ff1-f2e97131985a Bulgaria (BG)
    dae9cf33-0515-4b9f-a9bc-c56c62464164 Sweden (SE)
    533138b6-c17b-478b-972c-c5abba0dacaa Poland (PL)
    d2a509bb-3e49-4ebb-95c8-00d3531d6c3e France (FR)
    ff9da9e5-3b09-4167-be6d-4503b406dae7 Sweden (SE)
    1b771778-a2f2-4345-848a-2f4d221e7754 Greece (GR)
    3ad44d0c-17d7-4d5b-a99f-f52c81cc238b Germany (DE)
    1ded4572-8821-4cba-aa13-581ebfc9330e Germany (DE)

Ordering

  • E-Number (Finland):
    3641399
  • EAN:
    8056221006293
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8056221006293

Additional Information

  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (240 V AC) 70 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 25 kA
    (525 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 2 Poles in Series 25 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 70 kA
    (230 V AC) 70 kA
    (240 V AC) 70 kA
    (380 V AC) 36 kA
    (415 V AC) 36 kA
    (440 V AC) 36 kA
    (500 V AC) 25 kA
    (525 V AC) 25 kA
    (690 V AC) 20 kA
    (250 V DC) 2 Poles in Series 25 kA
    (500 V DC) 2 Poles in Series 25 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Short-Circuit Performance Level:
    N
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links