Global site

You can view this page in:

 

Your country has been recognized as

United States

. Distributor Inventory search is not available for your location. If your location was recognized incorrectly, you can change it to another

English

speaking country.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5H 400 BREAKING PART 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

XT5H 400 BREAKING PART 3p F F

General Information

  • Extended Product Type:
    XT5H 400 BREAKING PART 3p F F
  • Product ID:
    1SDA100558R1
  • EAN:
    8056221006347
  • Catalog Description:
    XT5H 400 BREAKING PART 3p F F
  • Long Description:
    BREAKING PART TMAX XT5H 400 FIXED THREE-POLE WITH FRONT TERMINALS

Ordering

  • E-Number (Finland):
    3641418
  • EAN:
    8056221006347
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    140 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    3.425 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    3.8 kg
  • Package Level 1 EAN:
    8056221006347

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    CBBU
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC 60947
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Fixed Circuit-Breakers
  • Version:
    F

Certificates and Declarations (Document Number)

Classifications

  • ETIM 6:
    EC000228 - Power circuit-breaker for trafo/generator/installation prot.
  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds