You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5H 400 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5H 400 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT5H 400 BREAKING PART 4p F F
  • Product ID:
    1SDA100560R1
  • EAN:
    8056221006361
  • Catalog Description:
    XT5H 400 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT5H 400 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    e8e53c10-b50f-440a-a940-7f674654a70b Italy (IT)
  • Simplified SCIP:
    4685e09e-cb85-4ee7-a715-9ff4d3966771 Germany (DE)
    2f85e0f3-6833-41b9-b613-cab4a4dc628c Poland (PL)
    91950bcc-cecd-4cc0-a02a-826c385531bc Norway (NO)
    cb60de8b-0219-46a6-a230-bceaf3fbce17 Finland (FI)
    c74f824b-bea1-4ef1-95e3-ebe516cb9786 Netherlands (NL)
    f83ff3e0-910a-4ebf-8555-ca4b82877581 Germany (DE)
    cb13e80c-1c0f-4454-b4f4-cd7447c2969f Denmark (DK)
    68c79195-d85f-4cc7-ac1a-13419beba34d Croatia (HR)
    daca3c7a-9a5f-4e4d-b02e-77aa527dbd1d Czech Republic (CZ)
    de4404db-30ac-449d-98b0-c29a8e72cd42 Poland (PL)
    6a9352e7-7790-41fe-909a-eeae210fa0d0 Netherlands (NL)
    a13cd2bd-ec80-48c5-895d-001927c1b70a Netherlands (NL)
    cdf7a8a8-9e59-4eda-bc55-24323d055ed6 Estonia (EE)
    1dfaaee7-c2e9-4b2d-a32d-4ccb89010a2a Portugal (PT)
    4ba25916-f56d-40a7-950a-e9458f46d84e Bulgaria (BG)
    554c3c56-cdaa-4ff6-a2d1-2039ffe8e385 Sweden (SE)
    7fffcbab-a87a-4413-9a23-48a0ba8ac8ac Poland (PL)
    4f59608e-340a-4222-bf4e-72c83adfb03e France (FR)
    a0b545e5-da83-47fd-97c3-f60b519366a4 Sweden (SE)
    5ed8a4b1-bcdc-4d6e-9148-f3161f15b105 Greece (GR)
    786ee23c-58cc-44c1-9c2f-3f0daa09417e Germany (DE)
    86e2a4a2-1e48-4581-9292-47dd381342a1 Germany (DE)
    07b758b7-29dd-4413-814a-6446c66c7fc5 France (FR)
    b0581822-398d-42fa-ac0d-9a30ed63606e Netherlands (NL)
    da7c7847-3aa4-4509-a38f-f8ff1c159f2b Spain (ES)
    8f747875-58f7-4189-b5cf-34084741cbb2 Netherlands (NL)

Ordering

  • E-Number (Finland):
    3641419
  • EAN:
    8056221006361
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8056221006361

Additional Information

  • Electrical Durability:
    120 cycles per hour
    7000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    5 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    400 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links