You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT5H 630 BREAKING PART 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT5H 630 BREAKING PART 4p F F

General Information

  • Extended Product Type:
    XT5H 630 BREAKING PART 4p F F
  • Product ID:
    1SDA100561R1
  • EAN:
    8056221006378
  • Catalog Description:
    XT5H 630 BREAKING PART 4p F F
  • Long Description:
    BREAKING PART TMAX XT5H 630 FIXED FOUR-POLE WITH FRONT TERMINALS

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 63.3 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2353
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    3c76f405-5f8b-44f0-82f6-6d6f8d51ef85 Italy (IT)
  • Simplified SCIP:
    1af77e8f-b443-4851-a50a-dc8fa3b25184 Germany (DE)
    417c0d0a-1ddc-4ff6-ab53-647724e1e100 Poland (PL)
    a9d10b67-6a62-4073-b2cb-92994da7ec7a Norway (NO)
    610cf54b-579c-436d-a91b-369eef96a5eb Finland (FI)
    544aa499-7fdf-44d8-ab58-88b936e2a7a8 Netherlands (NL)
    95915666-f8f0-4dab-a5c1-14c049ff434d Germany (DE)
    c3f9763d-ed4c-4c9a-89b9-809c12813fbc Denmark (DK)
    e30deaa9-82a4-440e-87e6-9ff4b8785c86 Croatia (HR)
    511b05f2-33c9-42ed-8bca-29e391454180 Czech Republic (CZ)
    ba49378d-4f64-4dab-b339-bade056f720c Poland (PL)
    b3ae3d4f-d6d6-48d6-89b3-6a9e6528b43c Netherlands (NL)
    11db8d3a-578f-4d0d-a498-b31c6a391886 Netherlands (NL)
    60a3a170-d3c5-4fd1-9780-e95df814e55d Estonia (EE)
    5f0aadd9-1b84-451f-9544-fbaf54377633 Portugal (PT)
    56f0fd41-60c5-4ac5-941b-c52176fe0fec Bulgaria (BG)
    ad0ec00c-79ca-4f3b-8f28-03348d092111 Sweden (SE)
    9ded56c4-b61c-4bb3-99db-19283cd3d35a Poland (PL)
    4cc7c427-821a-4734-a865-df8265b1093a France (FR)
    3bddbb96-e614-4b8c-90b1-2660a93a12e3 Sweden (SE)
    dc77eece-0108-4594-8589-ed35743403fd Greece (GR)
    2b9ca0c9-4304-4e29-b91a-b4378488dc22 Germany (DE)
    5c83d82a-88ed-4f8f-8da4-f7c1c3e31a8b Germany (DE)
    2222ca9a-74c7-40ef-a407-87faf8371647 France (FR)
    4597d735-da93-4c86-94fb-bff8d07655a3 Netherlands (NL)
    9cb4cd14-c6d6-41a1-b2dc-629194ebaed4 Spain (ES)
    a8caa891-bc83-4f64-92f2-2f9671d04698 Netherlands (NL)

Ordering

  • E-Number (Finland):
    3641430
  • EAN:
    8056221006378
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    186 mm
  • Product Net Height:
    205 mm
  • Product Net Depth / Length:
    103.5 mm
  • Product Net Weight:
    4.15 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    248 mm
  • Package Level 1 Height:
    240 mm
  • Package Level 1 Depth / Length:
    285 mm
  • Package Level 1 Gross Weight:
    4.5 kg
  • Package Level 1 EAN:
    8056221006378

Additional Information

  • Electrical Durability:
    120 cycles per hour
    5000 cycle
  • Mechanical Durability:
    240 cycles per hour
    20000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Breaking Part
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
    750 V DC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    6 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 40 kA
    (250 V DC) 2 Poles in Series 50 kA
    (500 V DC) 2 Poles in Series 50 kA
  • Rated Uninterrupted Current (Iu):
    630 A
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT5
  • Terminal Connection Type:
    Front
  • Version:
    F

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links