Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: MA 320-3200 XT5 3p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads
Where to buy online

MA 320-3200 XT5 3p

General Information

  • Extended Product Type:
    MA 320-3200 XT5 3p
  • Product ID:
    1SDA100614R1
  • EAN:
    8056221006903
  • Catalog Description:
    MA 320-3200 XT5 3p
  • Long Description:
    THERMOMAGNETIC RELEASE THREE-POLE IN AC-DC MA R 320 I3=2240...4160 XT5

Ordering

  • EAN:
    8056221006903
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    158 mm
  • Product Net Height:
    158 mm
  • Product Net Depth / Length:
    188 mm
  • Product Net Weight:
    1.35 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    1.514 kg
  • Package Level 1 EAN:
    8056221006903

Environmental

  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019

Additional Information

  • Circuit Breaker Type to be Associated:
    Motor Protection
  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Current (In):
    320 A
  • Rated Instantaneous Short-Circuit Current Setting (Ii):
    4160 A
  • Release:
    MA
  • Release Type:
    M
  • Standards:
    IEC 60947
  • Suitable For:
    XT5

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds