Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

You can view this page in:

 

Detailed information for: TMA 320-3200 XT5 4p InN=50%In

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Downloads

TMA 320-3200 XT5 4p InN=50%In

General Information

  • Extended Product Type:
    TMA 320-3200 XT5 4p InN=50%In
  • Product ID:
    1SDA100651R1
  • EAN:
    8056221007276
  • Catalog Description:
    TMA 320-3200 XT5 4p InN=50%In
  • Long Description:
    THERMOMAGNETIC RELEASE FOUR-POLE IN AC-DC TMA R 320 I3=1600...3200 A NEUTRAL = 50% PHASES XT5

Categories

  • Products » Low Voltage Products and Systems » Circuit Breakers » Molded Case Circuit Breakers » Tmax XT

Ordering

  • EAN:
    8056221007276
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Width:
    179 mm
  • Product Net Height:
    179 mm
  • Product Net Depth / Length:
    223 mm
  • Product Net Weight:
    1.05 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    1.214 kg
  • Package Level 1 EAN:
    8056221007276

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC/DC
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    ACC
  • Rated Current (In):
    320 A
  • Release:
    TMA
  • Release Type:
    TM
  • Setting Range:
    224…320 A
  • Standards:
    IEC 60947
  • Suitable For:
    XT5

Certificates and Declarations (Document Number)

Classifications

  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • Contact us

    Submit your inquiry and we will contact you

    Contact us

Popular links

ABB Web feeds