Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: Ekip Dip LS/I In=400 XT5 4p

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

Ekip Dip LS/I In=400 XT5 4p

General Information

  • Extended Product Type:
    Ekip Dip LS/I In=400 XT5 4p
  • Product ID:
    1SDA100661R1
  • EAN:
    8056221007375
  • Catalog Description:
    Ekip Dip LS/I In=400 XT5 4p
  • Long Description:
    SOLID-STATE RELEASE FOUR-POLE IN AC EKIP DIP LS/I R 400 XT5

Circular Value

Environmental

  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    8d19a8ad-51f1-4e64-bd25-43c54f918aaa Italy (IT)
  • Simplified SCIP:
    6fcfeece-61ea-4eb6-8834-3a18ff5aff4e Portugal (PT)
    b8db1cf6-0775-4fae-870d-66afc5eb2eff Greece (GR)
    e43284d3-2262-468e-8052-e28e97e3a1fc Estonia (EE)
    4f2ff7ed-7b91-4b9f-9cf0-0c454a49b2f5 Bulgaria (BG)
    01c511bf-a2d3-4791-8499-d65b4915852f Sweden (SE)
    7550bf24-8916-44e2-8c10-24e1e26b27c2 Germany (DE)
    b41bfb80-c19d-48b6-be68-aa6ec63df08c Denmark (DK)
    26fd4f0f-6f88-4337-9890-871489aeb7bc Belgium (BE)
    f96aef3e-f4f2-4562-bd69-b7fb2162866d Netherlands (NL)
    b1cbaf41-97a1-4f2e-be7a-cd1553c43480 Germany (DE)
    b03787ec-21ac-4a58-a2ca-e84d4b1d0ccf Spain (ES)
    f806ddcd-3405-4851-ade8-701ff61228e5 Sweden (SE)
    4bfee5de-fad7-4ec1-8846-4259bee846d9 Germany (DE)
    9e7e61e7-5fdd-4daa-b48a-57cc6d77046b Finland (FI)
    2795545c-d1ad-43ba-a4ed-7339783bab50 France (FR)
    a1b7bc3c-9a1b-42fe-a067-bb0de032a1a1 Norway (NO)
    d72c4aeb-bfa2-4093-a89d-7870891cc042 Poland (PL)
    715579c9-0b12-4b34-b27e-61e7f2163685 Poland (PL)
    9b3b7b73-972a-461b-9dc4-2cfb3e96b419 Croatia (HR)
    b2e28f82-5d04-4340-8121-601c7121b21e Czech Republic (CZ)
    425313f5-0260-450d-ada2-adc95a038951 Belgium (BE)
    0f750210-3fc6-406f-ac40-89386536c79f Poland (PL)
    82e01f62-5a21-4503-9c32-0c7a935759dd Germany (DE)
    76881d82-9516-4ff4-aa3b-fbbcf1228606 France (FR)
    ee422ffb-dee4-487b-a59b-45676bbfd1da Hungary (HU)
    fca5584c-670e-4610-847f-3bbbf2b0b790 Hungary (HU)

Ordering

  • E-Number (Finland):
    3641490
  • EAN:
    8056221007375
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85389099

Dimensions

  • Product Net Weight:
    1.85 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    120 mm
  • Package Level 1 Height:
    180 mm
  • Package Level 1 Depth / Length:
    225 mm
  • Package Level 1 Gross Weight:
    2.014 kg
  • Package Level 1 EAN:
    8056221007375

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Configuration Type:
    Loose or configurable
  • Current Type:
    AC
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Product Main Type:
    Accessories for Tmax XT
  • Product Name:
    Accessory
  • Product Type:
    Accessory
  • Rated Current (In):
    400 A
  • Release:
    Ekip Dip LS/I
  • Release Type:
    EL
  • Standards:
    IEC
  • Suitable For:
    XT5

Certificates and Declarations

Classifications

  • ETIM 7:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 8:
    EC001023 - Shunt release (for power circuit breaker)
  • ETIM 9:
    EC001023 - Shunt release (for power circuit breaker)
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370418
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links