You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S 1600 Ekip Dip LSI In=1600A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1600 Ekip Dip LSI In=1600A 3p F F

General Information

  • Extended Product Type:
    XT7S 1600 Ekip Dip LSI In=1600A 3p F F
  • Product ID:
    1SDA100833R1
  • EAN:
    8056221008877
  • Catalog Description:
    XT7S 1600 Ekip Dip LSI In=1600A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    938d120b-bb0c-4029-b0ab-af7f28f5d64b Italy (IT)
  • Simplified SCIP:
    f7bde48c-d693-4f25-83cd-c4819ec966b7 Belgium (BE)
    8980f39e-78c3-47c9-9da2-979357e284fe Estonia (EE)
    764e7332-6c5d-4064-b5c2-47b28afdafa8 Greece (GR)
    957e041a-e468-4958-8e3f-75dcac9d6cdd Portugal (PT)
    f179e1d2-8fdd-4a87-a260-6cc161bc9e8a Bulgaria (BG)
    b3e4aa42-32c9-46db-a7df-8fa85ab4e64f Sweden (SE)
    72cfd452-e828-4393-abc0-adfcce6d0e57 Hungary (HU)
    618cdcd5-324c-4d2a-9bc6-d6652a61d23f Poland (PL)
    bdbfd276-6f6f-4287-85e6-517cf73a38f1 Norway (NO)
    30ec7140-af44-43b1-a5cd-a6aa4128ffc2 Poland (PL)
    b58a7c51-b535-433a-9581-37ca979360d7 Denmark (DK)
    3af11875-89e3-41fc-8d46-c3d00e5c1000 Finland (FI)
    975fd852-6aba-41e0-b882-4039fdf484bb France (FR)
    4bcf67b0-0834-4263-8b7a-5f85dd82378c Sweden (SE)
    3ecb51c3-92b5-41a1-83c4-1fc34c697d34 Croatia (HR)
    203a83c3-64a2-4409-95fb-2dfa94d4df24 Germany (DE)
    68d8c8db-b15e-478e-92b5-af84019af82c Germany (DE)
    4382c240-f3d8-443e-913f-8522e85321d9 Czech Republic (CZ)
    665a1b50-da68-498d-80db-d352bd54d32b Belgium (BE)
    0a3c2c60-41e8-4259-a8ae-e565185ffe83 Netherlands (NL)
    4063d69f-b3bc-4580-82d5-ba0f46759b96 Poland (PL)
    25589cac-44a9-4ce7-8f3d-e371e6c92348 Germany (DE)
    dae3c2c9-3f0f-4aa3-a672-ef78fb1fbdac France (FR)
    56a03dbf-0ba5-41e2-a00b-d788fb43b771 Spain (ES)
    d2684dbc-104b-4576-a155-887e4a5b3025 Germany (DE)
    c7d00536-617e-4b02-ac18-e0a4a1f7db34 Hungary (HU)

Ordering

  • Order Code US and Canada:
    XT7SE316FFFF000XXX
  • EAN:
    8056221008877
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8056221008877

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links