Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF

General Information

  • Extended Product Type:
    XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
  • Product ID:
    1SDA100847R1
  • EAN:
    8056221009010
  • Catalog Description:
    XT7S 1000 Ekip Touch Meas.LSI 1000 3p FF
  • Long Description:
    C.BREAKER TMAX XT7S 1000 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH MEASURING LSI R 1000

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    95c31750-d3e2-4b98-b733-67deda623344 Italy (IT)
  • Simplified SCIP:
    3fb2647e-f21b-4ae7-93e2-af0f863301ec Hungary (HU)
    98429ede-8bfe-4432-894d-fb1bcf4197a7 Greece (GR)
    96b611b2-31e9-4d32-b553-6a6017bf39d1 Sweden (SE)
    0fcb4d95-1e79-4c57-8cd8-b4eaa681f3b0 Bulgaria (BG)
    abd867a9-3ccb-4d82-a75a-ea8f8cecb0f0 Portugal (PT)
    5d134a95-3396-44e5-82a9-2065b1523d47 Denmark (DK)
    298afff6-8c28-42a1-8928-7d1144ca1951 Germany (DE)
    71219384-fafc-4039-811c-f39041ab0686 Poland (PL)
    2f35b30f-1fcb-450b-8704-e6039114ff58 Netherlands (NL)
    28980252-718d-4538-af72-f62780904162 Spain (ES)
    cdff250e-4a92-4012-8a4b-74b680f61dbb Belgium (BE)
    f520d8af-0997-4e2c-a6fc-ace4bd80866a Germany (DE)
    2c8bbebc-7ae6-4893-a3bc-7590f70fe167 Hungary (HU)
    ee500c3d-abef-4b27-9bd2-80bac3818ce0 Poland (PL)
    92a78ee4-d73f-4775-8f58-83cfbd490025 Belgium (BE)
    37de5c74-1e8f-4294-b4b7-a49db3782dce Germany (DE)
    177a9b3e-c47a-4285-b0ad-168171554569 Germany (DE)
    e2e1cfef-642e-4191-80f5-d74c3d9079b5 France (FR)
    30ebc3bd-d20d-458a-87c2-0a27a80294eb Norway (NO)
    18dd18e7-a884-4acd-ac5f-9ee52dc9641d Poland (PL)
    2c6de2cf-763b-4406-8bb9-e9062c688be4 Sweden (SE)
    c3194731-08b4-4b68-b6f5-9ea56762874f Czech Republic (CZ)
    75ca28a3-3dfa-401a-9680-e9f0bc795cc4 France (FR)
    a977cb02-c29d-4295-9a10-b97e94b1fb28 Finland (FI)
    0ea5ed96-4969-4019-8fa1-e693c7a43ada Croatia (HR)
    c815342b-c547-483a-81ff-57fcdd48ba5d Estonia (EE)

Ordering

  • Order Code US and Canada:
    XT7SE310DRFF000XXX
  • EAN:
    8056221009010
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8056221009010

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 37 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1000 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1000 A
  • Release:
    Ekip Touch Measuring LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links