You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7H 1600 Ekip Dip LSIG In=1600A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7H 1600 Ekip Dip LSIG In=1600A 3p F F

General Information

  • Extended Product Type:
    XT7H 1600 Ekip Dip LSIG In=1600A 3p F F
  • Product ID:
    1SDA100901R1
  • EAN:
    8056221009553
  • Catalog Description:
    XT7H 1600 Ekip Dip LSIG In=1600A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7H 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    b56c6a7d-7385-416b-af35-8058a8aa06b9 Italy (IT)
  • Simplified SCIP:
    157cd070-87e6-4149-af05-4525a69b636f Hungary (HU)
    a855a07b-4fd6-4999-aa3a-a355ac32a3d3 France (FR)
    a1278dd1-e18f-41d2-a4d9-54bcdd1ebc51 Poland (PL)
    4344af2d-9cf7-4888-9c95-5afaa8bb8108 Poland (PL)
    fdbad5cb-e6e7-4942-85b8-afd099e84bef Norway (NO)
    c8e7c858-49f4-4376-862f-916eee2f1e35 Czech Republic (CZ)
    d9720c8e-16db-4f14-994b-302e0811311d Hungary (HU)
    8867de9e-8e04-4784-a622-793d5274e6e9 Netherlands (NL)
    aacc7d23-5e1f-4fca-80c0-a275edfec46b Poland (PL)
    2de3a8c1-bb50-40be-b73e-e945f2b5e02c France (FR)
    78018247-42b3-48fa-8027-2b5932b2b22f Finland (FI)
    865afa8d-2a71-48c9-bd53-8827a894ed63 Sweden (SE)
    3f494717-2cb5-457b-ae5f-e17ce5df5712 Estonia (EE)
    e274b0c3-7ba2-451b-93f1-7ff8c707d6af Germany (DE)
    cff3579c-02c3-42a3-b306-88666c75fa56 Belgium (BE)
    4d274fdc-dc15-4645-bfb0-e827dc5577f9 Germany (DE)
    de28203b-2e78-444d-a768-3f249b0e9cd1 Germany (DE)
    ad791447-245d-4d09-9d28-c4d29a71f6c0 Germany (DE)
    14d013b8-5dcb-44a1-a470-e249220d1079 Denmark (DK)
    bea505f9-0a81-4c4d-bfe6-06eb34323878 Belgium (BE)
    d965de68-78b0-47d3-acd7-69c66b8edef0 Spain (ES)
    74897326-cdaa-427f-8f66-56c690d0e784 Portugal (PT)
    cb54679c-667f-4198-92c5-8063990ac0b7 Greece (GR)
    ed32678e-4f0e-4486-adbe-5271f9b8d00a Sweden (SE)
    79e6a372-d595-4150-94e5-0b9ddbf91957 Croatia (HR)
    9cf78d78-789a-4fd3-92e8-0e96eb676e74 Bulgaria (BG)

Ordering

  • Order Code US and Canada:
    XT7HE316FGFF000XXX
  • EAN:
    8056221009553
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8056221009553

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links