Your country was not recognized. Please select an available country from the drop-down list.

Detailed information for: XT7H 1250 Ekip Touch LSIG In1250A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7H 1250 Ekip Touch LSIG In1250A 3p F F

General Information

  • Extended Product Type:
    XT7H 1250 Ekip Touch LSIG In1250A 3p F F
  • Product ID:
    1SDA100908R1
  • EAN:
    8056221009621
  • Catalog Description:
    XT7H 1250 Ekip Touch LSIG In1250A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7H 1250 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP TOUCH LSIG R 1250

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    0e0f06dd-802b-4ad1-acb1-fa52ea9c85c2 Italy (IT)
  • Simplified SCIP:
    6f1e6172-b676-4421-989b-9edbf2b54347 Poland (PL)
    2c5f6989-d254-41ca-b27a-0d37759874b6 Poland (PL)
    fa99777c-7977-4948-9378-b58d4f7eee33 Germany (DE)
    e4b40afe-9f89-41f0-a05d-2b9b6e81036e Denmark (DK)
    ecb4bcfb-3f92-4a79-9d53-f7735d97673f Sweden (SE)
    f6d5ef5b-ba59-4fb1-94b4-a4bfbc9d13ea Bulgaria (BG)
    e0e0ba09-073d-41aa-9307-fc791b745ee8 Hungary (HU)
    4fa58b33-2019-494f-a107-464dba3972c1 Portugal (PT)
    68a9efa5-7ce4-4fd9-b261-c196062f753e Greece (GR)
    fc848878-a7c1-4d44-89ce-e5dbdcde5be3 Estonia (EE)
    6708f854-f439-4966-b3ee-5edd080e3f4e Germany (DE)
    97f89106-b944-4da8-ad77-7b2460d3edfd Belgium (BE)
    7d1bb5b7-a71f-4624-a93e-5a01b86e50aa Sweden (SE)
    502eef5e-6465-4589-b929-4e173acdbe9e Germany (DE)
    7e40a3d6-0d9a-49d6-ae56-b86a5f5f1b5f Germany (DE)
    da548507-cd23-4fe9-8b84-2cddf99fd097 Poland (PL)
    63911d14-8e59-4266-8bd8-765b0629d96a Czech Republic (CZ)
    fbb96806-f918-4075-89b6-5e7746e52dd9 France (FR)
    75d1ef96-66c2-4258-b714-d1e49e3ecd90 Hungary (HU)
    b74b91e4-ff89-49b8-876f-93234ebaa0a3 Spain (ES)
    2941f7ae-f687-4c1e-9394-232b7df28b78 Netherlands (NL)
    34f29d42-731e-4da7-a4f8-69b5bf70a550 Norway (NO)
    c5170d0c-e80e-4406-b502-0cbc041a5845 Finland (FI)
    f25a558f-d51f-4787-b4c9-8ae7bf88d501 France (FR)
    f9754c1d-6c78-4013-a7c4-e3d644e8cd56 Croatia (HR)
    8f6d16fd-f6d4-4f91-85ea-a5e5a9b65db2 Belgium (BE)

Ordering

  • Order Code US and Canada:
    XT7HE312EQFF000XXX
  • EAN:
    8056221009621
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    9.7 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    11.2 kg
  • Package Level 1 EAN:
    8056221009621

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 57 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 100 kA
    (230 V AC) 100 kA
    (240 V AC) 100 kA
    (380 V AC) 70 kA
    (415 V AC) 70 kA
    (440 V AC) 65 kA
    (500 V AC) 50 kA
    (525 V AC) 50 kA
    (690 V AC) 42 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Touch LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    H
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links