You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7L 1600 Ekip Dip LS/I In=1600A 3p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7L 1600 Ekip Dip LS/I In=1600A 3p F F

General Information

  • Extended Product Type:
    XT7L 1600 Ekip Dip LS/I In=1600A 3p F F
  • Product ID:
    1SDA100957R1
  • EAN:
    8056221010115
  • Catalog Description:
    XT7L 1600 Ekip Dip LS/I In=1600A 3p F F
  • Long Description:
    C.BREAKER TMAX XT7L 1600 FIXED THREE-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    3061c83f-ac9a-46f0-b731-8fb508dd6290 Italy (IT)
  • Simplified SCIP:
    ca9adc13-4a36-4810-b895-c29e127c6098 France (FR)
    91bcb94f-4717-4cdf-939c-29de587a416e Netherlands (NL)
    8276a1dd-1f09-495e-a10f-796eb5e84a67 Spain (ES)
    e89a6cd8-28b6-4989-9912-257a66918423 Netherlands (NL)
    a62bed42-3986-4b9b-b6fc-c15a303b46e8 Sweden (SE)
    a4406fd5-f47c-4e1c-b59d-e417d3186005 Poland (PL)
    8ae8653b-454f-49f7-b695-7bc67fadbf35 France (FR)
    b7f8b515-7420-4537-ad95-9083f5803ff5 Sweden (SE)
    229db643-1dcf-4f06-b448-c81c078c6723 Germany (DE)
    10b78525-101c-4ed4-8161-010b27f65c77 Germany (DE)
    10db60df-e123-4383-8df6-ddca6ab34fc4 Germany (DE)
    ef100c62-9eef-4769-a515-20b1d6ec58c2 Denmark (DK)
    c71fbe3f-14e3-4c88-bb31-c4ddd0673ab9 Germany (DE)
    1c4c9811-c9d3-4be5-9a0b-cd9d3474ab4a Croatia (HR)
    7136deb6-c99e-479b-bb66-c1f90f174d86 Czech Republic (CZ)
    dc3ae68b-65a7-4ef3-8b88-ac39a30cb5f7 Poland (PL)
    bfde1fbd-00de-46fa-86f7-a619d51c215f Netherlands (NL)
    48b34c09-d46a-4930-9a39-e62b8aab6734 Netherlands (NL)
    5c8083d2-7876-4183-9d93-ba0076744926 Estonia (EE)
    62646b15-7b16-436b-b10f-90efd1d733d7 Greece (GR)
    cd89405d-44e5-4b52-bfcd-606d815c6a14 Portugal (PT)
    c160c6e9-7708-4508-baf9-22de5a33d053 Bulgaria (BG)
    bb332c4f-f24f-48d3-a75d-3801bc41a49f Poland (PL)
    c0fccb11-8876-4716-8819-5aabc63a8af3 Norway (NO)
    ff95e0cb-f63c-4739-ba85-2e0fd1d9bf31 Finland (FI)
    45c2e8c8-1a57-4bf0-ae03-5be4672d53be Netherlands (NL)

Ordering

  • Order Code US and Canada:
    XT7LE316FEFF000XXX
  • EAN:
    8056221010115
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    210 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    13.614 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    280 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14.33 kg
  • Package Level 1 EAN:
    8056221010115

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    3
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (240 V AC) 200 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (525 V AC) 65 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (240 V AC) 200 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (525 V AC) 65 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1336
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links