You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S 1600 Ekip Dip LS/I In=1600A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1600 Ekip Dip LS/I In=1600A 4p F F

General Information

  • Extended Product Type:
    XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
  • Product ID:
    1SDA101117R1
  • EAN:
    8056221014205
  • Catalog Description:
    XT7S 1600 Ekip Dip LS/I In=1600A 4p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LS/I R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    07fe3a66-5e06-43c2-aedd-44bf2732ca61 Italy (IT)
  • Simplified SCIP:
    e429eea8-c9e0-4fb6-9bc9-03f225a7543f Norway (NO)
    cbd6eca2-45e4-41b7-827c-fa83ec32fd3b Finland (FI)
    c609a635-abb7-4ab9-93d5-8c9f161e6e37 Netherlands (NL)
    21ced86e-827d-403c-b0b6-d6583c061643 Germany (DE)
    f4e6f02c-f01b-40c5-8ff2-43575c8e5106 France (FR)
    2b2147b4-b1de-48e3-ac41-c5be9e699022 Netherlands (NL)
    d55f6e49-477e-4e9e-a65a-7c9ea6cc9438 Spain (ES)
    0b6392f7-4529-4527-9c47-b55a053057ff Germany (DE)
    7ece85c9-2a28-4383-84b4-2c013f386f88 Denmark (DK)
    d6b5ebd9-559d-49f8-9b32-e62621e890ee Germany (DE)
    dde586ab-b1a1-48c8-8577-a4c03a502b17 Croatia (HR)
    87d93679-1680-4b22-9a7c-a7be51485331 Czech Republic (CZ)
    79be4a29-711f-44b6-812c-7369baf6fddd Poland (PL)
    d3323afd-2f3d-4aa0-8fa2-5687de2fe662 Netherlands (NL)
    d84d6d75-4875-4f8e-a7ed-1a94b08e20ce Netherlands (NL)
    fbfcefc9-7b72-454b-9885-ac4b676b73d3 Estonia (EE)
    ecfeeff4-eca1-4fb2-a422-39054b6ac605 Greece (GR)
    b71304ae-0485-4e71-8969-9f43d7deab58 Portugal (PT)
    e6141605-b6f2-4fc6-8689-669d00f05d30 Bulgaria (BG)
    f9830c09-49de-4681-bc13-afc9c3988087 Sweden (SE)
    16421fa3-e264-484a-bfaf-90599411065e Poland (PL)
    a4be5ac3-c648-4d8d-b85f-7cfe6ea5b221 France (FR)
    935f4988-a680-4357-bb8e-e286e5cc65cc Sweden (SE)
    6ef89104-2014-4007-8a51-0fc06140e500 Germany (DE)
    b2bb1f47-17dc-4985-bd96-e3f3ad63eb8a Netherlands (NL)
    8d472be2-983e-4687-b10e-5c71511e26a8 Poland (PL)

Ordering

  • Order Code US and Canada:
    XT7SE416FEFF000XXX
  • EAN:
    8056221014205
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8056221014205

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LS/I
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1390
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links