You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S 1250 Ekip Dip LSI In=1250A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1250 Ekip Dip LSI In=1250A 4p F F

General Information

  • Extended Product Type:
    XT7S 1250 Ekip Dip LSI In=1250A 4p F F
  • Product ID:
    1SDA101120R1
  • EAN:
    8056221014236
  • Catalog Description:
    XT7S 1250 Ekip Dip LSI In=1250A 4p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1250 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSI R 1250

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    cd0b888d-8b4c-4a1c-9b33-e8773fd11d82 Italy (IT)
  • Simplified SCIP:
    b06f104a-efd8-4655-8a26-bda84aba3449 Germany (DE)
    f340b0f5-37e4-41e9-a898-92d323a8ff11 Sweden (SE)
    d3ce52a2-f269-4793-afa5-162a1dec6b18 Denmark (DK)
    6bd57a23-0798-41a9-9e38-03c504123491 Bulgaria (BG)
    4b991502-3bfd-42ac-bcff-f4647177ebf0 Hungary (HU)
    e65aad5c-7715-456a-9ade-4c7c927a0489 Greece (GR)
    77c309e6-9325-4cde-8a46-8e097b91b784 Estonia (EE)
    bf7cdd5a-1b0c-4f94-8f9e-4844884836ad Belgium (BE)
    a54c96a2-625c-4f31-8d48-b3d1e66713c0 Poland (PL)
    6b6c84ff-53ce-4f42-85a8-f621c0705936 Spain (ES)
    1cd45455-24b6-483a-998e-03af9e1d40f3 Netherlands (NL)
    2430eb75-bf12-4f5d-b2a5-1aa1dd31d62e France (FR)
    b4596da5-7f96-4517-987e-5cfdd3679e62 Belgium (BE)
    a63d7741-f52d-48dd-a9a2-a2968a746583 Germany (DE)
    733e8711-38c1-4595-ad89-ed2ca46646ae Germany (DE)
    f35b9650-fd47-474f-86ea-27a0c6a1aae2 Croatia (HR)
    8ade687f-d95b-4401-a17f-b28b71bf85eb France (FR)
    8e3f5cb2-320f-4d5e-9f64-a64494b8b23a Czech Republic (CZ)
    ef8c3c0a-220d-4dad-adca-f973216a6981 Sweden (SE)
    759412aa-f362-4a64-acd5-4459417c5b9c Finland (FI)
    f8a884d3-41cc-4f8c-9038-a12306224ac7 Poland (PL)
    41adc504-428a-418e-9180-f09dffea28b5 Norway (NO)
    d5c5f41b-68db-40ba-8db4-cd4ab7ef8b60 Poland (PL)
    7301abec-c882-40ae-8662-4554d6ec95b4 Hungary (HU)
    e6b46d53-8a44-4aad-a77d-03efb990f162 Germany (DE)
    fbe20c3e-b374-48c2-9794-c4bc0e5ea840 Portugal (PT)

Ordering

  • Order Code US and Canada:
    XT7SE412EFFF000XXX
  • EAN:
    8056221014236
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8056221014236

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 57 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1250 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1250 A
  • Release:
    Ekip Dip LSI
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1390
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links