You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7S 1600 Ekip Dip LSIG In=1600A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7S 1600 Ekip Dip LSIG In=1600A 4p F F

General Information

  • Extended Product Type:
    XT7S 1600 Ekip Dip LSIG In=1600A 4p F F
  • Product ID:
    1SDA101125R1
  • EAN:
    8056221014281
  • Catalog Description:
    XT7S 1600 Ekip Dip LSIG In=1600A 4p F F
  • Long Description:
    C.BREAKER TMAX XT7S 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    ad860117-4d4b-4511-bfcd-c0dee982a3ad Italy (IT)
  • Simplified SCIP:
    85a4491d-7a33-4935-a396-ed93cd55436b Poland (PL)
    c36ee8d0-0b51-4896-bf19-598aa7aeda38 Poland (PL)
    1c72dba4-e1f8-41a4-93c1-07cc6ac36f5e Poland (PL)
    a15eb7aa-f222-4363-abe5-f4f88950b4a2 Czech Republic (CZ)
    827b1695-139e-49c5-82ea-040da9e84951 Netherlands (NL)
    660484cd-1b72-4436-89c3-8691c5f7e820 Sweden (SE)
    4e479041-b1db-4750-b66d-d078bff813fa Belgium (BE)
    9028c9af-1673-41ac-bb7e-47814edd2c38 France (FR)
    bed08c64-8f4c-4c86-a9c1-0216416de2e5 Estonia (EE)
    4e89ac54-e7be-436a-a50c-dba80ddbcbff Finland (FI)
    74c66531-7f64-46b0-8726-45837c8b0a7d Norway (NO)
    7f1bdc24-a7a8-430e-851e-99cceecb573c Hungary (HU)
    8d00a50a-9495-4274-b681-db91c8f494df Germany (DE)
    fe31f83b-fa36-4f8c-9f7d-22d98d1cf40e Germany (DE)
    1dcfa559-1b38-405f-a7af-16868fe3957b Denmark (DK)
    b0760e0c-67e9-4113-b13e-a663d2a286e2 Germany (DE)
    3274c7be-77e4-4969-a0aa-35b16c526cd9 France (FR)
    e34380b6-1557-4a5c-9802-487d8d31a998 Germany (DE)
    9d2bd457-c663-4b69-91b0-66e9d4a5acd5 Portugal (PT)
    c0dc12f1-f4cd-42d8-85ea-699eb7ddb374 Greece (GR)
    4176a9b1-cf82-4515-b7ff-0ce393cbb1e6 Croatia (HR)
    29f51994-53a7-43ad-a859-5040c9bdf58f Sweden (SE)
    f1ce5fa2-e770-4595-bef5-4943906ca411 Bulgaria (BG)
    25990298-8716-4ee9-b693-b1f152e8da62 Spain (ES)
    fb81dc44-43ff-4523-8c82-d34f58c68c2b Belgium (BE)
    a3749bea-6e0b-4033-a753-a6a90859e2e3 Hungary (HU)

Ordering

  • Order Code US and Canada:
    XT7SE416FGFF000XXX
  • EAN:
    8056221014281
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8056221014281

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 85 kA
    (230 V AC) 85 kA
    (240 V AC) 85 kA
    (380 V AC) 50 kA
    (415 V AC) 50 kA
    (440 V AC) 50 kA
    (500 V AC) 45 kA
    (525 V AC) 45 kA
    (690 V AC) 30 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    S
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1390
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links