You can view this page in:

 

Your country was not recognized. Please select an available country from the drop-down list.
Sorry your search did not return an exact match or there is no inventory available from our authorized distributors in your country. If you need further assistance, please contact our Contact Center

Detailed information for: XT7L 1600 Ekip Dip LSIG In=1600A 4p F F

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Data Sheet
Downloads
Where to buy online

XT7L 1600 Ekip Dip LSIG In=1600A 4p F F

General Information

  • Extended Product Type:
    XT7L 1600 Ekip Dip LSIG In=1600A 4p F F
  • Product ID:
    1SDA101237R1
  • EAN:
    8056221015400
  • Catalog Description:
    XT7L 1600 Ekip Dip LSIG In=1600A 4p F F
  • Long Description:
    C.BREAKER TMAX XT7L 1600 FIXED FOUR-POLE WITH FRONT TERMINALS AND LEVER OPERATING MECHANISM AND SOLID-STATE RELEASE IN AC EKIP DIP LSIG R 1600

ABB EcoSolutions

  • ABB EcoSolutions:
    Yes

Circular Value

  • Circular Design Principles Recyclability Rate:
    Design for Closing Resource Loops - Standard EN45555 - 64.1 %
  • Conflict Minerals Reporting Template (CMRT):
    9AKK108467A5658
  • End of Life Instructions:
    9AKK108468A2357
  • Group Waste to Landfill Target:
    UL 2799 Zero Waste To Landfill Validation available
  • Toxic Substances Control Act - TSCA:
    9AKK108467A8326

Eco Transparency

Environmental

  • Ambient Air Temperature:
    Operation -40 ... 125 °C
  • Environmental Information:
    9AKK108467A6707
  • REACH Declaration:
    9AKK108466A1425
  • RoHS Information:
    9AKK108466A1424
  • RoHS Status:
    Following EU Directive 2011/65/EU and Amendment 2015/863 July 22, 2019
  • SCIP:
    c2fc7919-cf35-4950-bd9a-56b424080f79 Italy (IT)
  • Simplified SCIP:
    7f65b867-46e3-4690-8bcc-c9a662f07e92 Poland (PL)
    7e9adf60-55eb-459a-85fa-8478b6f0ecd9 Hungary (HU)
    ee5979ae-6494-4a73-a992-fb346abd1a87 Belgium (BE)
    f033fbc0-304f-4363-bf8b-09b4c6de7213 Spain (ES)
    beb07feb-974b-4329-aa89-ecd32b1f4291 France (FR)
    1f7e4c9f-64e7-460b-a757-0e8655d35df4 Germany (DE)
    83cd98fb-05d0-48d2-834c-0e9d4f2a50ff Germany (DE)
    afdc09d3-4d74-4311-a10c-d12584740437 Germany (DE)
    cda4517c-8482-4dbf-ae7b-849fde68bb86 Denmark (DK)
    158b46e8-6568-454a-b36f-5c3f502943b1 Germany (DE)
    fffd1d71-0dac-40b8-9336-ffe8195874e3 Poland (PL)
    1d0e2457-a3f6-4a18-92a9-04b41aaddd29 Hungary (HU)
    342e0e43-b2b5-4ef8-ac3f-1ce4435bcf47 Norway (NO)
    1311e046-199e-4202-9abc-ecbcebab5ca5 Estonia (EE)
    c521f7c0-db60-4526-b414-2c7dc827b821 Finland (FI)
    3e17c849-4b52-4a8a-8df7-b1cf3b7aca5a France (FR)
    b2a32b69-f609-493d-88cb-0e60173889dd Belgium (BE)
    e0faaf1c-92a9-4ac0-8fac-001309b1a41d Sweden (SE)
    6d544f32-f9d7-44d5-bb66-927e0d82b473 Czech Republic (CZ)
    157aee86-4286-42d1-855b-8e9c43ee90f0 Poland (PL)
    c1424472-7f0d-42aa-bdeb-161c89d5062d Croatia (HR)
    bbff16b9-3ef6-41bc-9fd3-043b6c7791a9 Netherlands (NL)
    f97ca6e4-6f6e-4551-814c-c28e2735f2a1 Greece (GR)
    9925aab4-5a9e-4e04-98a0-4c8065d131ab Bulgaria (BG)
    d315c368-18b3-414b-9b46-87f99afada9e Sweden (SE)
    7073095a-33ed-43d2-bb4d-dd94318f6529 Portugal (PT)

Ordering

  • Order Code US and Canada:
    XT7LE416FGFF000XXX
  • EAN:
    8056221015400
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85362090

Dimensions

  • Product Net Width:
    280 mm
  • Product Net Height:
    268 mm
  • Product Net Depth / Length:
    166 mm
  • Product Net Weight:
    12.5 kg

Container Information

  • Package Level 1 Units:
    box 1 piece
  • Package Level 1 Width:
    360 mm
  • Package Level 1 Height:
    350 mm
  • Package Level 1 Depth / Length:
    360 mm
  • Package Level 1 Gross Weight:
    14 kg
  • Package Level 1 EAN:
    8056221015400

Additional Information

  • Circuit Breaker Type to be Associated:
    Power Distribution
  • Current Type:
    AC
  • Electrical Durability:
    120 cycles per hour
    3000 cycle
  • Mechanical Durability:
    240 cycles per hour
    10000 cycle
  • Number of Poles:
    4
  • Order Multiple:
    1 piece
  • Power Loss:
    at Rated Operating Conditions per Pole 94 W
  • Product Main Type:
    SACE Tmax XT
  • Product Name:
    Moulded Case Circuit Breaker
  • Product Type:
    Automatic Circuit Breaker
  • Rated Current (In):
    1600 A
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    1000 V
  • Rated Operational Voltage:
    690 V AC
  • Rated Service Short-Circuit Breaking Capacity (Ics):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (240 V AC) 200 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (525 V AC) 65 kA
    (690 V AC) 50 kA
  • Rated Short-time Withstand Current Low Voltage (Icw):
    20 kA
  • Rated Ultimate Short-Circuit Breaking Capacity (Icu):
    (220 V AC) 200 kA
    (230 V AC) 200 kA
    (240 V AC) 200 kA
    (380 V AC) 120 kA
    (415 V AC) 120 kA
    (440 V AC) 100 kA
    (500 V AC) 85 kA
    (525 V AC) 65 kA
    (690 V AC) 50 kA
  • Rated Uninterrupted Current (Iu):
    1600 A
  • Release:
    Ekip Dip LSIG
  • Release Type:
    EL
  • Short-Circuit Performance Level:
    L
  • Standards:
    IEC
  • Sub-type:
    XT7
  • Terminal Connection Type:
    Front
  • Version:
    F
  • CAD Dimensional Drawing:
    1SDH002065A1390
    1SDH002065A1338

Certificates and Declarations

Classifications

  • ETIM 7:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 8:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • ETIM 9:
    EC000228 - Power circuit-breaker for trafo/generator/installation protection
  • Object Classification Code:
    Q
  • WEEE Category:
    5. Small Equipment (No External Dimension More Than 50 cm)
  • eClass:
    V11.1 : 27370409
  • Contact us

    Submit your inquiry and we will contact you

    Contact us
Select region / language

Popular links